Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | SW | Colour | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3061 - £ 0.3061 | Request the lead time here |
1.26 in
32.0 mm
|
M26 x 1;5
|
0.748 in
19.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.4535 - £ 0.462 | Request the lead time here |
1.89 in
48.0 mm
|
M38 x 1;5
|
0.945 in
24.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.5102 - £ 0.5102 | Request the lead time here |
1.772 in
45.0 mm
|
M36 x 2;0
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| 10286944 | £ 0.7781 - £ 0.7781 | Request the lead time here |
2.362 in
60.0 mm
|
M52 x 2;0
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
|
| 10287057 | £ 0.0945 - £ 0.0945 | 4998 In stock |
0.748 in
19.0 mm
|
1/4 in - 19 BSP
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
|
|
|
| 10285886 | £ 0.2338 - £ 0.2338 | 28585 In stock |
1.26 in
32.0 mm
|
3/4 in - 14 BSP
|
0.748 in
19.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
|
| 10287064 | £ 0.0945 - £ 0.0945 | 137500 In stock |
0.866 in
22.0 mm
|
3/8 in - 19 BSP
|
0.512 in
13.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
|
|
|
| £ 1.2206 - £ 3.3027 | 1400 In stock |
2.185 in
55.5 mm
|
1 7/8 - 12 in UNF
|
1.626 in
41.3 mm
|
Red
|
0.591 in
15.0 mm
|
UNF
|
|
||
| £ 0.119 - £ 0.2838 | 15600 In stock |
0.799 in
20.3 mm
|
9/16 - 18 in UNF
|
0.839 in
21.3 mm
|
Red
|
0.35 in
8.9 mm
|
UNF
|
|
||
| £ 0.1582 - £ 0.3999 | 4050 In stock |
1.248 in
31.7 mm
|
1 - 14 in UNF
|
0.874 in
22.2 mm
|
Red
|
0.5 in
12.7 mm
|
UNF
|
|
||
| £ 0.1956 - £ 0.1956 | 34827 In stock |
1.102 in
28.0 mm
|
M22 x 1;5
|
0.591 in
15.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.265 - £ 0.265 | Request the lead time here |
1.575 in
40.0 mm
|
M32 x 1;5
|
0.945 in
24.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.4238 - £ 0.4238 | 5628 In stock |
1.496 in
38.0 mm
|
M30 x 2;0
|
0.866 in
22.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| £ 0.7186 - £ 0.7328 | 3315 In stock |
2.047 in
52.0 mm
|
M45 x 2;0
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| £ 0.0881 - £ 0.0881 | 8721 In stock |
0.571 in
14.5 mm
|
M10 x 1;0
|
0.276 in
7.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
Metric
|
|
||
| £ 0.1228 - £ 0.1228 | 31185 In stock |
0.866 in
22.0 mm
|
M14 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.0925 - £ 0.0945 | 54296 In stock |
0.571 in
14.5 mm
|
M10 x 1;5
|
0.276 in
7.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.1545 - £ 0.1545 | 104448 In stock |
0.945 in
24.0 mm
|
M18 x 1;5
|
0.512 in
13.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.1775 - £ 0.4463 | Request the lead time here |
1.449 in
36.8 mm
|
1 1/16 - 12 in UNF
|
0.988 in
25.1 mm
|
Red
|
0.591 in
15.0 mm
|
UNF
|
|
||
| £ 0.1394 - £ 0.1394 | 63500 In stock |
1.063 in
27.0 mm
|
1/2 in - 14 BSP
|
0.591 in
15.0 mm
|
Yellow
|
0.531 in
13.5 mm