Menu Search

Telescopic Universal Joints

In stock

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel Series Code: SRR3680

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. H7 l3 stroke l1 min l1 max l2 d3 d2 View
£ 116.5146 - £ 166.4496 2 In stock
12.0
140.0
280.0
420.0
56.0
26.0
25.0
£ 188.6286 - £ 269.4662 Request the lead time here
25.0
245.0
500.0
745.0
108.0
52.0
50.0
£ 124.4808 - £ 177.8347 Request the lead time here
16.0
230.0
400.0
630.0
68.0
32.0
32.0
£ 188.6286 - £ 269.4662 Request the lead time here
25.0
100.0
350.0
450.0
108.0
52.0
50.0
£ 124.4808 - £ 177.8347 Request the lead time here
16.0
210.0
380.0
590.0
68.0
32.0
32.0
£ 124.4808 - £ 177.8347 Request the lead time here
16.0
80.0
240.0
320.0
68.0
32.0
32.0
£ 150.2562 - £ 214.6449 Request the lead time here
20.0
90.0
290.0
380.0
82.0
42.0
42.0
£ 155.5602 - £ 222.2314 Request the lead time here
20.0
220.0
420.0
640.0
82.0
42.0
42.0
£ 155.5602 - £ 222.2314 Request the lead time here
20.0
300.0
500.0
800.0
82.0
42.0
42.0
£ 188.6286 - £ 269.4662 Request the lead time here
25.0
200.0
460.0
660.0
108.0
52.0
50.0
£ 111.2208 - £ 158.8847 Request the lead time here
10.0
60.0
180.0
240.0
48.0
22.0
22.0
£ 111.2208 - £ 158.8847 Request the lead time here
10.0
100.0
230.0
330.0
48.0
22.0
22.0
£ 116.5146 - £ 166.4496 Request the lead time here
12.0
150.0
300.0
450.0
56.0
26.0
25.0
£ 115.1988 - £ 164.5719 Request the lead time here
12.0
80.0
220.0
300.0
56.0
26.0
25.0
£ 115.1988 - £ 164.5719 Request the lead time here
14.0
40.0
180.0
220.0
60.0
29.0
28.0
£ 115.1988 - £ 164.5719 Request the lead time here
14.0
30.0
170.0
200.0
60.0
29.0
28.0
£ 188.6286 - £ 269.4662 Request the lead time here
25.0
170.0
420.0
590.0
108.0
52.0
50.0
£ 219.0756 - £ 312.9671 Request the lead time here
30.0
255.0
540.0
795.0
122.0
58.0
58.0
£ 219.0756 - £ 312.9671 Request the lead time here
30.0
220.0
500.0
720.0
122.0
58.0
58.0
£ 212.517 - £ 303.5892 Request the lead time here
30.0
50.0
330.0
380.0
122.0
58.0
58.0
  • of 4
Telescopic Universal Joint 12.0 280.0 420.0 Steel

20214012

Price Range
£ 166.4496 - £ 116.5146

Stock Levels
2 In stock
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    280.0
  • l1 max
    420.0
Telescopic Universal Joint 25.0 500.0 745.0 Steel

20214081

Price Range
£ 269.4662 - £ 188.6286

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    500.0
  • l1 max
    745.0
Telescopic Universal Joint 16.0 400.0 630.0 Steel

20214098

Price Range
£ 177.8347 - £ 124.4808

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    400.0
  • l1 max
    630.0
Telescopic Universal Joint 25.0 350.0 450.0 Steel

20214005

Price Range
£ 269.4662 - £ 188.6286

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    350.0
  • l1 max
    450.0
Telescopic Universal Joint 16.0 380.0 590.0 Steel

20214067

Price Range
£ 177.8347 - £ 124.4808

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    380.0
  • l1 max
    590.0
Telescopic Universal Joint 16.0 240.0 320.0 Steel

20213985

Price Range
£ 177.8347 - £ 124.4808

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    240.0
  • l1 max
    320.0
Telescopic Universal Joint 20.0 290.0 380.0 Steel

20213992

Price Range
£ 214.6449 - £ 150.2562

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    290.0
  • l1 max
    380.0
Telescopic Universal Joint 20.0 420.0 640.0 Steel

20214036

Price Range
£ 222.2314 - £ 155.5602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    420.0
  • l1 max
    640.0
Telescopic Universal Joint 20.0 500.0 800.0 Steel

20214074

Price Range
£ 222.2314 - £ 155.5602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    500.0
  • l1 max
    800.0
Telescopic Universal Joint 25.0 460.0 660.0 Steel

20214043

Price Range
£ 269.4662 - £ 188.6286

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    460.0
  • l1 max
    660.0
Telescopic Universal Joint 10.0 180.0 240.0 Steel

20213961

Price Range
£ 158.8847 - £ 111.2208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    180.0
  • l1 max
    240.0
Telescopic Universal Joint 10.0 230.0 330.0 Steel

20214418

Price Range
£ 158.8847 - £ 111.2208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    230.0
  • l1 max
    330.0
Telescopic Universal Joint 12.0 300.0 450.0 Steel

20214050

Price Range
£ 166.4496 - £ 116.5146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    300.0
  • l1 max
    450.0
Telescopic Universal Joint 12.0 220.0 300.0 Steel

20214425

Price Range
£ 164.5719 - £ 115.1988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    220.0
  • l1 max
    300.0
Telescopic Universal Joint 14.0 180.0 220.0 Steel

20214456

Price Range
£ 164.5719 - £ 115.1988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    180.0
  • l1 max
    220.0
Telescopic Universal Joint 14.0 170.0 200.0 Steel

20214449

Price Range
£ 164.5719 - £ 115.1988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    170.0
  • l1 max
    200.0
Telescopic Universal Joint 25.0 420.0 590.0 Steel

20214715

Price Range
£ 269.4662 - £ 188.6286

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    420.0
  • l1 max
    590.0
Telescopic Universal Joint 30.0 540.0 795.0 Steel

20214784

Price Range
£ 312.9671 - £ 219.0756

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    540.0
  • l1 max
    795.0
Telescopic Universal Joint 30.0 500.0 720.0 Steel

20214777

Price Range
£ 312.9671 - £ 219.0756

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    500.0
  • l1 max
    720.0
Telescopic Universal Joint 30.0 330.0 380.0 Steel

20214722

Price Range
£ 303.5892 - £ 212.517

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    330.0
  • l1 max
    380.0