Menu Search

Telescopic Universal Joints

In production

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel Series Code: SRR3680

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
62 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l3 stroke l1 min l1 max l2 d3 d2 View
£ 111.2208 - £ 158.8847 Request the lead time here
12.0
30.0
160.0
190.0
56.0
26.0
25.0
£ 121.1148 - £ 173.0217 Request the lead time here
16.0
30.0
190.0
220.0
68.0
32.0
32.0
£ 150.2562 - £ 214.6449 Request the lead time here
20.0
50.0
250.0
300.0
82.0
42.0
42.0
£ 107.9364 - £ 154.1903 Request the lead time here
10.0
40.0
160.0
200.0
48.0
22.0
22.0
£ 124.4808 - £ 177.8347 Request the lead time here
16.0
80.0
240.0
320.0
68.0
32.0
32.0
£ 107.9364 - £ 154.1903 Request the lead time here
10.0
30.0
140.0
170.0
48.0
22.0
22.0
£ 150.2562 - £ 214.6449 Request the lead time here
20.0
70.0
270.0
340.0
82.0
42.0
42.0
£ 121.1148 - £ 173.0217 Request the lead time here
16.0
40.0
210.0
250.0
68.0
32.0
32.0
£ 111.2208 - £ 158.8847 Request the lead time here
10.0
60.0
180.0
240.0
48.0
22.0
22.0
£ 165.4542 - £ 236.3684 Request the lead time here
22.0
50.0
270.0
320.0
95.0
47.0
45.0
£ 137.0268 - £ 195.7596 Request the lead time here
18.0
320.0
500.0
820.0
74.0
37.0
36.0
£ 155.5602 - £ 222.2314 Request the lead time here
20.0
120.0
320.0
440.0
82.0
42.0
42.0
£ 173.4306 - £ 247.7535 Request the lead time here
22.0
120.0
350.0
470.0
95.0
47.0
45.0
£ 219.0756 - £ 312.9671 Request the lead time here
30.0
110.0
400.0
510.0
122.0
58.0
58.0
£ 173.4306 - £ 247.7535 Request the lead time here
22.0
240.0
470.0
710.0
95.0
47.0
45.0
£ 212.517 - £ 303.5892 Request the lead time here
30.0
70.0
350.0
420.0
122.0
58.0
58.0
£ 137.0268 - £ 195.7596 Request the lead time here
18.0
110.0
290.0
400.0
74.0
37.0
36.0
£ 155.5602 - £ 222.2314 Request the lead time here
20.0
180.0
380.0
560.0
82.0
42.0
42.0
£ 212.517 - £ 303.5892 Request the lead time here
30.0
85.0
370.0
455.0
122.0
58.0
58.0
£ 219.0756 - £ 312.9671 Request the lead time here
30.0
255.0
540.0
795.0
122.0
58.0
58.0
  • of 4
Telescopic Universal Joint 12.0 160.0 190.0 Steel

20213879

Price Range
£ 158.8847 - £ 111.2208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    160.0
  • l1 max
    190.0
Telescopic Universal Joint 16.0 190.0 220.0 Steel

20213886

Price Range
£ 173.0217 - £ 121.1148

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    190.0
  • l1 max
    220.0
Telescopic Universal Joint 20.0 250.0 300.0 Steel

20213893

Price Range
£ 214.6449 - £ 150.2562

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    250.0
  • l1 max
    300.0
Telescopic Universal Joint 10.0 160.0 200.0 Steel

20213916

Price Range
£ 154.1903 - £ 107.9364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    160.0
  • l1 max
    200.0
Telescopic Universal Joint 16.0 240.0 320.0 Steel

20213985

Price Range
£ 177.8347 - £ 124.4808

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    240.0
  • l1 max
    320.0
Telescopic Universal Joint 10.0 140.0 170.0 Steel

20213862

Price Range
£ 154.1903 - £ 107.9364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    140.0
  • l1 max
    170.0
Telescopic Universal Joint 20.0 270.0 340.0 Steel

20213947

Price Range
£ 214.6449 - £ 150.2562

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    270.0
  • l1 max
    340.0
Telescopic Universal Joint 16.0 210.0 250.0 Steel

20213930

Price Range
£ 173.0217 - £ 121.1148

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    210.0
  • l1 max
    250.0
Telescopic Universal Joint 10.0 180.0 240.0 Steel

20213961

Price Range
£ 158.8847 - £ 111.2208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    180.0
  • l1 max
    240.0
Telescopic Universal Joint 22.0 270.0 320.0 Steel

20214654

Price Range
£ 236.3684 - £ 165.4542

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    270.0
  • l1 max
    320.0
Telescopic Universal Joint 18.0 500.0 820.0 Steel

20214616

Price Range
£ 195.7596 - £ 137.0268

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    500.0
  • l1 max
    820.0
Telescopic Universal Joint 20.0 320.0 440.0 Steel

20214623

Price Range
£ 222.2314 - £ 155.5602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    320.0
  • l1 max
    440.0
Telescopic Universal Joint 22.0 350.0 470.0 Steel

20214685

Price Range
£ 247.7535 - £ 173.4306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    350.0
  • l1 max
    470.0
Telescopic Universal Joint 30.0 400.0 510.0 Steel

20214753

Price Range
£ 312.9671 - £ 219.0756

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    400.0
  • l1 max
    510.0
Telescopic Universal Joint 22.0 470.0 710.0 Steel

20214692

Price Range
£ 247.7535 - £ 173.4306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    470.0
  • l1 max
    710.0
Telescopic Universal Joint 30.0 350.0 420.0 Steel

20214739

Price Range
£ 303.5892 - £ 212.517

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    350.0
  • l1 max
    420.0
Telescopic Universal Joint 18.0 290.0 400.0 Steel

20214586

Price Range
£ 195.7596 - £ 137.0268

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    290.0
  • l1 max
    400.0
Telescopic Universal Joint 20.0 380.0 560.0 Steel

20214630

Price Range
£ 222.2314 - £ 155.5602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    380.0
  • l1 max
    560.0
Telescopic Universal Joint 30.0 370.0 455.0 Steel

20214746

Price Range
£ 303.5892 - £ 212.517

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    370.0
  • l1 max
    455.0
Telescopic Universal Joint 30.0 540.0 795.0 Steel

20214784

Price Range
£ 312.9671 - £ 219.0756

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    540.0
  • l1 max
    795.0