20214623
20214623
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 222.2314 |
| 10 - 14 | £ 200.0118 |
| 15 - 24 | £ 188.8938 |
| 25 - 49 | £ 177.786 |
| 50 + | £ 155.5602 |
| d1 tol. H7 | 20.0 |
|---|---|
| d2 | 42.0 |
| d3 | 42.0 |
| l1 min | 320.0 |
| l1 max | 440.0 |
| l2 | 82.0 |
| l3 stroke | 120.0 |
| w1 | 18.0 |
| w1 tol. JS9 | 6.0 |
| w2 | 22.8 |
| Shaft | 21x25x6 |
| Weight g | 2460.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue