Menu Search

Telescopic Universal Joints

In stock

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel Series Code: SRR3680

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. H7 l3 stroke l1 min l1 max l2 d3 d2 View
£ 124.4808 - £ 177.8347 Request the lead time here
16.0
210.0
380.0
590.0
68.0
32.0
32.0
£ 111.2208 - £ 158.8847 Request the lead time here
10.0
100.0
230.0
330.0
48.0
22.0
22.0
£ 115.1988 - £ 164.5719 Request the lead time here
12.0
80.0
220.0
300.0
56.0
26.0
25.0
£ 121.1148 - £ 173.0217 Request the lead time here
16.0
30.0
190.0
220.0
68.0
32.0
32.0
£ 121.1148 - £ 173.0217 Request the lead time here
16.0
40.0
210.0
250.0
68.0
32.0
32.0
£ 150.2562 - £ 214.6449 Request the lead time here
20.0
70.0
270.0
340.0
82.0
42.0
42.0
£ 180.744 - £ 258.1998 Request the lead time here
25.0
65.0
310.0
375.0
108.0
52.0
50.0
£ 212.517 - £ 303.5892 Request the lead time here
30.0
70.0
350.0
420.0
122.0
58.0
58.0
£ 146.6352 - £ 209.4757 Request the lead time here
18.0
115.0
300.0
415.0
74.0
37.0
36.0
£ 165.4542 - £ 236.3684 Request the lead time here
22.0
50.0
270.0
320.0
95.0
47.0
45.0
£ 155.5602 - £ 222.2314 Request the lead time here
20.0
120.0
320.0
440.0
82.0
42.0
42.0
£ 133.0692 - £ 190.1048 Request the lead time here
18.0
50.0
230.0
280.0
74.0
37.0
36.0
£ 173.4306 - £ 247.7535 Request the lead time here
22.0
120.0
350.0
470.0
95.0
47.0
45.0
£ 188.6286 - £ 269.4662 Request the lead time here
25.0
120.0
380.0
500.0
108.0
52.0
50.0
£ 119.8194 - £ 171.1763 Request the lead time here
14.0
140.0
280.0
420.0
60.0
29.0
28.0
£ 165.4542 - £ 236.3684 Request the lead time here
22.0
30.0
250.0
280.0
95.0
47.0
45.0
£ 219.0756 - £ 312.9671 Request the lead time here
30.0
110.0
400.0
510.0
122.0
58.0
58.0
£ 219.0756 - £ 312.9671 Request the lead time here
30.0
170.0
450.0
620.0
122.0
58.0
58.0
£ 173.4306 - £ 247.7535 Request the lead time here
22.0
240.0
470.0
710.0
95.0
47.0
45.0
£ 155.5602 - £ 222.2314 Request the lead time here
20.0
180.0
380.0
560.0
82.0
42.0
42.0
  • of 4
Telescopic Universal Joint 16.0 380.0 590.0 Steel

20214067

Price Range
£ 177.8347 - £ 124.4808

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    380.0
  • l1 max
    590.0
Telescopic Universal Joint 10.0 230.0 330.0 Steel

20214418

Price Range
£ 158.8847 - £ 111.2208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    230.0
  • l1 max
    330.0
Telescopic Universal Joint 12.0 220.0 300.0 Steel

20214425

Price Range
£ 164.5719 - £ 115.1988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    220.0
  • l1 max
    300.0
Telescopic Universal Joint 16.0 190.0 220.0 Steel

20213886

Price Range
£ 173.0217 - £ 121.1148

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    190.0
  • l1 max
    220.0
Telescopic Universal Joint 16.0 210.0 250.0 Steel

20213930

Price Range
£ 173.0217 - £ 121.1148

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    210.0
  • l1 max
    250.0
Telescopic Universal Joint 20.0 270.0 340.0 Steel

20213947

Price Range
£ 214.6449 - £ 150.2562

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    270.0
  • l1 max
    340.0
Telescopic Universal Joint 25.0 310.0 375.0 Steel

20213954

Price Range
£ 258.1998 - £ 180.744

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    310.0
  • l1 max
    375.0
Telescopic Universal Joint 30.0 350.0 420.0 Steel

20214739

Price Range
£ 303.5892 - £ 212.517

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    350.0
  • l1 max
    420.0
Telescopic Universal Joint 18.0 300.0 415.0 Steel

20214593

Price Range
£ 209.4757 - £ 146.6352

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    300.0
  • l1 max
    415.0
Telescopic Universal Joint 22.0 270.0 320.0 Steel

20214654

Price Range
£ 236.3684 - £ 165.4542

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    270.0
  • l1 max
    320.0
Telescopic Universal Joint 20.0 320.0 440.0 Steel

20214623

Price Range
£ 222.2314 - £ 155.5602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    320.0
  • l1 max
    440.0
Telescopic Universal Joint 18.0 230.0 280.0 Steel

20214555

Price Range
£ 190.1048 - £ 133.0692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    230.0
  • l1 max
    280.0
Telescopic Universal Joint 22.0 350.0 470.0 Steel

20214685

Price Range
£ 247.7535 - £ 173.4306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    350.0
  • l1 max
    470.0
Telescopic Universal Joint 25.0 380.0 500.0 Steel

20214708

Price Range
£ 269.4662 - £ 188.6286

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    380.0
  • l1 max
    500.0
Telescopic Universal Joint 14.0 280.0 420.0 Steel

20214494

Price Range
£ 171.1763 - £ 119.8194

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    280.0
  • l1 max
    420.0
Telescopic Universal Joint 22.0 250.0 280.0 Steel

20214647

Price Range
£ 236.3684 - £ 165.4542

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    250.0
  • l1 max
    280.0
Telescopic Universal Joint 30.0 400.0 510.0 Steel

20214753

Price Range
£ 312.9671 - £ 219.0756

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    400.0
  • l1 max
    510.0
Telescopic Universal Joint 30.0 450.0 620.0 Steel

20214760

Price Range
£ 312.9671 - £ 219.0756

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    450.0
  • l1 max
    620.0
Telescopic Universal Joint 22.0 470.0 710.0 Steel

20214692

Price Range
£ 247.7535 - £ 173.4306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    470.0
  • l1 max
    710.0
Telescopic Universal Joint 20.0 380.0 560.0 Steel

20214630

Price Range
£ 222.2314 - £ 155.5602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    380.0
  • l1 max
    560.0