20214708
20214708
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 269.4662 |
| 10 - 14 | £ 242.5152 |
| 15 - 24 | £ 229.0512 |
| 25 - 49 | £ 215.577 |
| 50 + | £ 188.6286 |
| d1 tol. H7 | 25.0 |
|---|---|
| d2 | 50.0 |
| d3 | 52.0 |
| l1 min | 380.0 |
| l1 max | 500.0 |
| l2 | 108.0 |
| l3 stroke | 120.0 |
| w1 | 26.0 |
| w1 tol. JS9 | 8.0 |
| w2 | 28.3 |
| Shaft | 26x32x6 |
| Weight g | 4200.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue