Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size Colour h Thread Standard Type View
£ 0.0409 - £ 0.1063 9500 In stock
12.0 mm
M12
Yellow
12.0 mm
Metric
1
£ 0.0666 - £ 0.1775 Request the lead time here
22.0 mm
M22
Yellow
22.0 mm
Metric
1
£ 0.0585 - £ 0.156 4000 In stock
18.0 mm
M18
Yellow
18.0 mm
Metric
1
£ 0.0608 - £ 0.1621 23200 In stock
21.2 mm
1/2-19 in
Yellow
15.0 mm
GAS
1
£ 0.052 - £ 0.1358 16000 In stock
16.0 mm
3/8-19 in
Yellow
12.0 mm
GAS
1
£ 0.0751 - £ 0.1969 Request the lead time here
26.3 mm
3/4-19 in
Yellow
23.8 mm
GAS
1
£ 0.0443 - £ 0.1156 Request the lead time here
14.0 mm
M14
Yellow
14.1 mm
Metric
1
£ 0.0381 - £ 0.0781 64350 In stock
11.0 mm
7/16-20
Natural
11.7 mm
JIC
2
£ 0.0616 - £ 0.1262 119200 In stock
26.2 mm
3/4 in
Blue
16.0 mm
NPT
2
£ 0.1672 - £ 0.3454 18720 In stock
41.7 mm
1-1/4 in
Blue
21.3 mm
NPT
2
£ 0.1545 - £ 0.1601 2000 In stock
17.6 mm
Natural
14.5 mm
1
£ 0.0467 - £ 0.0951 Request the lead time here
20.8 mm
1/2 in
Blue
16.3 mm
NPT
2
£ 0.0524 - £ 0.1068 Request the lead time here
17.2 mm
11/16-16
Blue
12.1 mm
JIC
2
£ 0.0603 - £ 0.1262 2390 In stock
20.4 mm
13/16-16
Blue
14.2 mm
JIC
2
£ 0.0395 - £ 0.0807 Request the lead time here
16.9 mm
3/8 in
Blue
12.5 mm
NPT
2
10177686 £ 0.0603 - £ 0.1262 Request the lead time here
20.4 mm
13/16-16 in
Natural
14.2 mm
JIC
2
£ 0.047 - £ 0.0959 11250 In stock
12.5 mm
1/2-20
Blue
11.7 mm
JIC
2
£ 0.0483 - £ 0.0994 104650 In stock
14.0 mm
9/16-18 in
Blue
12.1 mm
JIC
2
£ 0.0523 - £ 0.1092 14950 In stock
9.3 mm
3/8-24
Blue
11.1 mm
JIC
2
10177655 £ 0.054 - £ 0.1129 26250 In stock
18.8 mm
3/4-16 in
Blue
14.2 mm
JIC
2
  • of 4
Tear Tab Cap 12.0 mm LDPE Yellow

10072455

Price Range
£ 0.1063 - £ 0.0409

Stock Levels
9500 In stock
Attributes
  • d
    12.0 mm
  • h
    12.0 mm
  • Thread Size
    M12
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 22.0 mm LDPE Yellow

10069820

Price Range
£ 0.1775 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    22.0 mm
  • Thread Size
    M22
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 18.0 mm LDPE Yellow

10072479

Price Range
£ 0.156 - £ 0.0585

Stock Levels
4000 In stock
Attributes
  • d
    18.0 mm
  • h
    18.0 mm
  • Thread Size
    M18
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap BSP Threads, Gas Threads 21.2 mm LDPE Yellow

10070338

Price Range
£ 0.1621 - £ 0.0608

Stock Levels
23200 In stock
Attributes
  • d
    21.2 mm
  • h
    15.0 mm
  • Thread Size
    1/2-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap BSP Threads, Gas Threads 16.0 mm LDPE Yellow

10071120

Price Range
£ 0.1358 - £ 0.052

Stock Levels
16000 In stock
Attributes
  • d
    16.0 mm
  • h
    12.0 mm
  • Thread Size
    3/8-19 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Tear Tab Cap BSP Threads, Gas Threads 26.3 mm LDPE Yellow

10071816

Price Range
£ 0.1969 - £ 0.0751

Stock Levels
Request the lead time here
Attributes
  • d
    26.3 mm
  • h
    23.8 mm
  • Thread Size
    3/4-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap 14.0 mm LDPE Yellow

10072462

Price Range
£ 0.1156 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    14.1 mm
  • Thread Size
    M14
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 11.0 mm LDPE Natural

10177587

Price Range
£ 0.0781 - £ 0.0381

Stock Levels
64350 In stock
Attributes
  • d
    11.0 mm
  • h
    11.7 mm
  • Thread Size
    7/16-20
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap NPT Threads 26.24 mm LDPE Blue

10178560

Price Range
£ 0.1262 - £ 0.0616

Stock Levels
119200 In stock
Attributes
  • d
    26.2 mm
  • h
    16.0 mm
  • Thread Size
    3/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 41.73 mm LDPE Blue

10178508

Price Range
£ 0.3454 - £ 0.1672

Stock Levels
18720 In stock
Attributes
  • d
    41.7 mm
  • h
    21.3 mm
  • Thread Size
    1-1/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 17.6 mm 14.5 mm LDPE Natural

10325216

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
2000 In stock
Attributes
  • d
    17.6 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Type
    1
Tear Tab Cap NPT Threads 20.75 mm LDPE Blue

10178515

Price Range
£ 0.0951 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • d
    20.8 mm
  • h
    16.3 mm
  • Thread Size
    1/2 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 17.15 mm LDPE Blue

10177631

Price Range
£ 0.1068 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • d
    17.2 mm
  • h
    12.1 mm
  • Thread Size
    11/16-16
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 20.37 mm LDPE Blue

10177679

Price Range
£ 0.1262 - £ 0.0603

Stock Levels
2390 In stock
Attributes
  • d
    20.4 mm
  • h
    14.2 mm
  • Thread Size
    13/16-16
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap NPT Threads 16.89 mm LDPE Blue

10178577

Price Range
£ 0.0807 - £ 0.0395

Stock Levels
Request the lead time here
Attributes
  • d
    16.9 mm
  • h
    12.5 mm
  • Thread Size
    3/8 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 20.37 mm LDPE Natural

10177686

Price Range
£ 0.1262 - £ 0.0603

Stock Levels
Request the lead time here
Attributes
  • d
    20.4 mm
  • h
    14.2 mm
  • Thread Size
    13/16-16 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 12.45 mm LDPE Blue

10177594

Price Range
£ 0.0959 - £ 0.047

Stock Levels
11250 In stock
Attributes
  • d
    12.5 mm
  • h
    11.7 mm
  • Thread Size
    1/2-20
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 14.0 mm LDPE Blue

10177617

Price Range
£ 0.0994 - £ 0.0483

Stock Levels
104650 In stock
Attributes
  • d
    14.0 mm
  • h
    12.1 mm
  • Thread Size
    9/16-18 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 9.25 mm LDPE Blue

10177532

Price Range
£ 0.1092 - £ 0.0523

Stock Levels
14950 In stock
Attributes
  • d
    9.3 mm
  • h
    11.1 mm
  • Thread Size
    3/8-24
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 18.8 mm LDPE Blue

10177655

Price Range
£ 0.1129 - £ 0.054

Stock Levels
26250 In stock
Attributes
  • d
    18.8 mm
  • h
    14.2 mm
  • Thread Size
    3/4-16 in
  • Thread Standard
    SAE
  • Thread Standard
    JIC