10325216
040018000003
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.1601 |
| 500 - 999 | £ 0.1573 |
| 1000 + | £ 0.1545 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.693 in |
|---|---|
| d | 17.6 mm |
| h | 0.571 in |
| h | 14.5 mm |
| Full Material | Low Density Polyethylene |
| Colour | Natural |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue