10069820
10224
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.1775 |
| 2000 - 19999 | £ 0.0678 |
| 20000 + | £ 0.0666 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 22.0 mm |
|---|---|
| d | 0.866 in |
| h | 22.0 mm |
| h | 0.866 in |
| Thread Size | M22 |
| Thread Standard | Metric |
| Full Material | Low Density Polyethylene |
| Colour | Yellow |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue