Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | Colour | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1545 - £ 0.1601 | 2000 In stock |
0.693 in
17.6 mm
|
|
Natural
|
0.571 in
14.5 mm
|
|
1
|
||
| £ 0.0751 - £ 0.1969 | 28500 In stock |
1.035 in
26.3 mm
|
3/4-19 in
|
Yellow
|
0.937 in
23.8 mm
|
GAS
|
1
|
||
| £ 0.1686 - £ 0.1757 | 3738 In stock |
0.831 in
21.1 mm
|
|
Natural
|
0.587 in
14.9 mm
|
|
1
|
||
| 10177686 | £ 0.0603 - £ 0.1262 | Request the lead time here |
0.803 in
20.4 mm
|
13/16-16 in
|
Natural
|
0.559 in
14.2 mm
|
JIC
|
2
|
|
| £ 0.2225 - £ 0.4597 | 18900 In stock |
1.886 in
47.9 mm
|
1-1/2 in
|
Blue
|
0.85 in
21.6 mm
|
NPT
|
2
|
||
| £ 0.0616 - £ 0.1262 | 90400 In stock |
1.031 in
26.2 mm
|
3/4 in
|
Blue
|
0.63 in
16.0 mm
|
NPT
|
2
|
||
| £ 0.0483 - £ 0.0994 | 10400 In stock |
0.551 in
14.0 mm
|
9/16-18
|
Natural
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| £ 0.054 - £ 0.1129 | Request the lead time here |
0.74 in
18.8 mm
|
3/4-16
|
Natural
|
0.559 in
14.2 mm
|
JIC
|
2
|
||
| £ 0.0603 - £ 0.1262 | 2390 In stock |
0.803 in
20.4 mm
|
13/16-16
|
Blue
|
0.559 in
14.2 mm
|
JIC
|
2
|
||
| £ 0.0524 - £ 0.1068 | Request the lead time here |
0.677 in
17.2 mm
|
11/16-16
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| £ 0.0774 - £ 0.228 | Request the lead time here |
1.031 in
26.2 mm
|
1/4 in
|
Blue
|
0.492 in
12.5 mm
|
NPT
|
2
|
||
| £ 0.0997 - £ 0.2655 | 500 In stock |
0.386 in
9.8 mm
|
1/8 in
|
Blue
|
0.319 in
8.1 mm
|
NPT
|
2
|
||
| £ 0.0982 - £ 0.2014 | 109800 In stock |
1.307 in
33.2 mm
|
1 in
|
Blue
|
0.783 in
19.9 mm
|
NPT
|
2
|
||
| £ 0.0483 - £ 0.0994 | 104650 In stock |
0.551 in
14.0 mm
|
9/16-18 in
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| 10177655 | £ 0.054 - £ 0.1129 | 26250 In stock |
0.74 in
18.8 mm
|
3/4-16 in
|
Blue
|
0.559 in
14.2 mm
|
JIC
|
2
|
|
| £ 0.0467 - £ 0.0951 | 2200 In stock |
0.819 in
20.8 mm
|
1/2 in
|
Blue
|
0.642 in
16.3 mm
|
NPT
|
2
|
||
| £ 0.1672 - £ 0.3454 | 2600 In stock |
1.642 in
41.7 mm
|
1-1/4 in
|
Blue
|
0.839 in
21.3 mm
|
NPT
|
2
|
||
| £ 0.0395 - £ 0.0807 | Request the lead time here |
0.665 in
16.9 mm
|
3/8 in
|
Blue
|
0.492 in
12.5 mm
|
NPT
|
2
|
||
| £ 0.3543 - £ 0.7308 | 7380 In stock |
2.339 in
59.4 mm
|
2 in
|
Blue
|
0.89 in
22.6 mm
|
NPT
|
2
|
||
| £ 0.0721 - £ 0.0735 | 1359 In stock |
0.516 in
13.1 mm
|
|
Natural
|
0.528 in
13.4 mm
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue