Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size Colour h Thread Standard Type View
£ 0.0608 - £ 0.1621 7200 In stock
21.2 mm
1/2-19 in
Yellow
15.0 mm
GAS
1
£ 0.0585 - £ 0.156 3700 In stock
18.0 mm
M18
Yellow
18.0 mm
Metric
1
£ 0.0409 - £ 0.1063 9000 In stock
12.0 mm
M12
Yellow
12.0 mm
Metric
1
£ 0.0666 - £ 0.1775 Request the lead time here
22.0 mm
M22
Yellow
22.0 mm
Metric
1
£ 0.0751 - £ 0.1969 30000 In stock
26.3 mm
3/4-19 in
Yellow
23.8 mm
GAS
1
£ 0.0443 - £ 0.1156 Request the lead time here
14.0 mm
M14
Yellow
14.1 mm
Metric
1
£ 0.052 - £ 0.1358 2000 In stock
16.0 mm
3/8-19 in
Yellow
12.0 mm
GAS
1
£ 0.0564 - £ 0.1498 73500 In stock
17.1 mm
11/16-16 in
Blue
12.1 mm
JIC
1
£ 0.1141 - £ 0.3109 4098 In stock
36.4 mm
1-7/16-12 in
Blue
19.0 mm
JIC
1
£ 0.0698 - £ 0.1831 Request the lead time here
23.0 mm
5/8-19 in
Yellow
18.5 mm
GAS
1
£ 0.0476 - £ 0.1249 Request the lead time here
13.0 mm
1/4-19 in
Yellow
11.0 mm
GAS
1
£ 0.1143 - £ 0.2976 6450 In stock
34.0 mm
#1-11 in
Yellow
18.0 mm
GAS
1
£ 0.0762 - £ 0.1562 3000 In stock
26.8 mm
1-1/16-12 in
Natural
19.1 mm
JIC
2
£ 0.0925 - £ 0.1937 Request the lead time here
33.1 mm
1-5/16-12 in
Natural
19.1 mm
JIC
2
£ 0.0592 - £ 0.1584 Request the lead time here
18.8 mm
3/4” x 16
Blue
14.2 mm
UNF Threads
1
£ 0.084 - £ 0.2195 751 In stock
26.7 mm
1-1/16-12 in
Blue
19.0 mm
JIC
1
£ 0.0542 - £ 0.1445 55500 In stock
16.5 mm
M16
Yellow
16.5 mm
Metric
1
10177365 £ 0.063 - £ 0.1297 63450 In stock
22.2 mm
7/8-14
Natural
16.5 mm
JIC
2
£ 0.0681 - £ 0.178 18800 In stock
20.4 mm
13/16-16 in
Blue
14.2 mm
JIC
1
£ 0.0963 - £ 0.2575 2100 In stock
29.5 mm
7/8-19 in
Yellow
25.0 mm
GAS
1
  • of 4
Tear Tab Cap BSP Threads, Gas Threads 21.2 mm LDPE Yellow

10070338

Price Range
£ 0.1621 - £ 0.0608

Stock Levels
7200 In stock
Attributes
  • d
    21.2 mm
  • h
    15.0 mm
  • Thread Size
    1/2-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap 18.0 mm LDPE Yellow

10072479

Price Range
£ 0.156 - £ 0.0585

Stock Levels
3700 In stock
Attributes
  • d
    18.0 mm
  • h
    18.0 mm
  • Thread Size
    M18
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 12.0 mm LDPE Yellow

10072455

Price Range
£ 0.1063 - £ 0.0409

Stock Levels
9000 In stock
Attributes
  • d
    12.0 mm
  • h
    12.0 mm
  • Thread Size
    M12
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 22.0 mm LDPE Yellow

10069820

Price Range
£ 0.1775 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    22.0 mm
  • Thread Size
    M22
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap BSP Threads, Gas Threads 26.3 mm LDPE Yellow

10071816

Price Range
£ 0.1969 - £ 0.0751

Stock Levels
30000 In stock
Attributes
  • d
    26.3 mm
  • h
    23.8 mm
  • Thread Size
    3/4-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap 14.0 mm LDPE Yellow

10072462

Price Range
£ 0.1156 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    14.1 mm
  • Thread Size
    M14
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap BSP Threads, Gas Threads 16.0 mm LDPE Yellow

10071120

Price Range
£ 0.1358 - £ 0.052

Stock Levels
2000 In stock
Attributes
  • d
    16.0 mm
  • h
    12.0 mm
  • Thread Size
    3/8-19 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Tear Tab Cap UNF Threads, JIC Threads 17.1 mm LDPE Blue

10091326

Price Range
£ 0.1498 - £ 0.0564

Stock Levels
73500 In stock
Attributes
  • d
    17.1 mm
  • h
    12.1 mm
  • Thread Size
    11/16-16 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap UNF Threads, JIC Threads 36.4 mm LDPE Blue

10091371

Price Range
£ 0.3109 - £ 0.1141

Stock Levels
4098 In stock
Attributes
  • d
    36.4 mm
  • h
    19.0 mm
  • Thread Size
    1-7/16-12 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap BSP Threads, Gas Threads 23.0 mm LDPE Yellow

10084724

Price Range
£ 0.1831 - £ 0.0698

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • h
    18.5 mm
  • Thread Size
    5/8-19 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Tear Tab Cap BSP Threads, Gas Threads 13.0 mm LDPE Yellow

10070598

Price Range
£ 0.1249 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • h
    11.0 mm
  • Thread Size
    1/4-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap BSP Threads, Gas Threads 34.0 mm LDPE Yellow

10084748

Price Range
£ 0.2976 - £ 0.1143

Stock Levels
6450 In stock
Attributes
  • d
    34.0 mm
  • h
    18.0 mm
  • Thread Size
    #1-11 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap 26.75 mm LDPE Natural

10177402

Price Range
£ 0.1562 - £ 0.0762

Stock Levels
3000 In stock
Attributes
  • d
    26.8 mm
  • h
    19.1 mm
  • Thread Size
    1-1/16-12 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 33.07 mm LDPE Natural

10177440

Price Range
£ 0.1937 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • d
    33.1 mm
  • h
    19.1 mm
  • Thread Size
    1-5/16-12 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap UNF Threads, JIC Threads 18.8 mm LDPE Blue

10070581

Price Range
£ 0.1584 - £ 0.0592

Stock Levels
Request the lead time here
Attributes
  • d
    18.8 mm
  • h
    14.2 mm
  • Thread Size
    3/4” x 16
  • Thread Standard
    JIC Threads
  • Thread Standard
    UNF Threads
Tear Tab Cap UNF Threads, JIC Threads 26.7 mm LDPE Blue

10073018

Price Range
£ 0.2195 - £ 0.084

Stock Levels
751 In stock
Attributes
  • d
    26.7 mm
  • h
    19.0 mm
  • Thread Size
    1-1/16-12 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap 16.0 mm LDPE Yellow

10068298

Price Range
£ 0.1445 - £ 0.0542

Stock Levels
55500 In stock
Attributes
  • d
    16.5 mm
  • h
    16.5 mm
  • Thread Size
    M16
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 22.17 mm LDPE Natural

10177365

Price Range
£ 0.1297 - £ 0.063

Stock Levels
63450 In stock
Attributes
  • d
    22.2 mm
  • h
    16.5 mm
  • Thread Size
    7/8-14
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap UNF Threads, JIC Threads 20.4 mm LDPE Blue

10091333

Price Range
£ 0.178 - £ 0.0681

Stock Levels
18800 In stock
Attributes
  • d
    20.4 mm
  • h
    14.2 mm
  • Thread Size
    13/16-16 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap BSP Threads, Gas Threads 29.5 mm LDPE Yellow

10084731

Price Range
£ 0.2575 - £ 0.0963

Stock Levels
2100 In stock
Attributes
  • d
    29.5 mm
  • h
    25.0 mm
  • Thread Size
    7/8-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS