10073018
110002
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.2195 |
| 2000 + | £ 0.084 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 26.7 mm |
|---|---|
| d | 1.051 in |
| h | 19.0 mm |
| h | 0.748 in |
| Thread Size | 1-1/16-12 in |
| Thread Standard | JIC |
| Thread Standard | UNF |
| Full Material | Low Density Polyethylene |
| Colour | Blue |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue