Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | Colour | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1058 - £ 0.2211 | 44200 In stock |
1.433 in
36.4 mm
|
1-7/16-12
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.0603 - £ 0.1262 | 2390 In stock |
0.803 in
20.4 mm
|
13/16-16
|
Blue
|
0.559 in
14.2 mm
|
JIC
|
2
|
||
| 10177686 | £ 0.0603 - £ 0.1262 | Request the lead time here |
0.803 in
20.4 mm
|
13/16-16 in
|
Natural
|
0.559 in
14.2 mm
|
JIC
|
2
|
|
| £ 0.2225 - £ 0.4597 | 19100 In stock |
1.886 in
47.9 mm
|
1-1/2 in
|
Blue
|
0.85 in
21.6 mm
|
NPT
|
2
|
||
| £ 0.0616 - £ 0.1262 | 90400 In stock |
1.031 in
26.2 mm
|
3/4 in
|
Blue
|
0.63 in
16.0 mm
|
NPT
|
2
|
||
| £ 0.1545 - £ 0.1601 | 2000 In stock |
0.693 in
17.6 mm
|
|
Natural
|
0.571 in
14.5 mm
|
|
1
|
||
| £ 0.0476 - £ 0.1249 | Request the lead time here |
0.512 in
13.0 mm
|
1/4-19 in
|
Yellow
|
0.433 in
11.0 mm
|
GAS
|
1
|
||
| £ 0.1143 - £ 0.2976 | 6450 In stock |
1.339 in
34.0 mm
|
#1-11 in
|
Yellow
|
0.709 in
18.0 mm
|
GAS
|
1
|
||
| 10177365 | £ 0.063 - £ 0.1297 | 63450 In stock |
0.874 in
22.2 mm
|
7/8-14
|
Natural
|
0.65 in
16.5 mm
|
JIC
|
2
|
|
| £ 0.0762 - £ 0.1562 | 3000 In stock |
1.055 in
26.8 mm
|
1-1/16-12 in
|
Natural
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.088 - £ 0.3136 | 5600 In stock |
1.173 in
29.8 mm
|
1-3/16-12 in
|
Blue
|
0.748 in
19.0 mm
|
JIC
|
1
|
||
| £ 0.0963 - £ 0.2575 | 2100 In stock |
1.161 in
29.5 mm
|
7/8-19 in
|
Yellow
|
0.984 in
25.0 mm
|
GAS
|
1
|
||
| £ 0.0544 - £ 0.1443 | Request the lead time here |
0.61 in
15.5 mm
|
5/8-18 in
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
1
|
||
| £ 0.0592 - £ 0.1584 | Request the lead time here |
0.74 in
18.8 mm
|
3/4” x 16
|
Blue
|
0.559 in
14.2 mm
|
UNF Threads
|
1
|
||
| £ 0.084 - £ 0.2195 | 751 In stock |
1.051 in
26.7 mm
|
1-1/16-12 in
|
Blue
|
0.748 in
19.0 mm
|
JIC
|
1
|
||
| £ 0.0642 - £ 0.1706 | 10000 In stock |
0.787 in
20.0 mm
|
M20
|
Yellow
|
0.787 in
20.0 mm
|
Metric
|
1
|
||
| £ 0.0721 - £ 0.1886 | 19600 In stock |
0.984 in
25.0 mm
|
1" x 14
|
Blue
|
0.65 in
16.5 mm
|
UNF Threads
|
1
|
||
| £ 0.0925 - £ 0.1937 | Request the lead time here |
1.303 in
33.1 mm
|
1-5/16-12 in
|
Natural
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.1743 - £ 0.3641 | 5070 In stock |
1.614 in
41.0 mm
|
1-5/8-12
|
Natural
|
0.827 in
21.0 mm
|
JIC
|
2
|
||
| £ 0.0698 - £ 0.1831 | Request the lead time here |
0.906 in
23.0 mm
|
5/8-19 in
|
Yellow
|
0.728 in
18.5 mm
|
GAS
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue