Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size Colour h Thread Standard Type View
£ 0.0616 - £ 0.1262 75200 In stock
26.2 mm
3/4 in
Blue
16.0 mm
NPT
2
£ 0.2225 - £ 0.4597 19100 In stock
47.9 mm
1-1/2 in
Blue
21.6 mm
NPT
2
£ 0.0483 - £ 0.0994 11700 In stock
14.0 mm
9/16-18
Natural
12.1 mm
JIC
2
£ 0.0483 - £ 0.0994 85150 In stock
14.0 mm
9/16-18 in
Blue
12.1 mm
JIC
2
£ 0.0524 - £ 0.1068 Request the lead time here
17.2 mm
11/16-16
Blue
12.1 mm
JIC
2
£ 0.3543 - £ 0.7308 7980 In stock
59.4 mm
2 in
Blue
22.6 mm
NPT
2
£ 0.054 - £ 0.1129 Request the lead time here
18.8 mm
3/4-16
Natural
14.2 mm
JIC
2
10177655 £ 0.054 - £ 0.1129 22750 In stock
18.8 mm
3/4-16 in
Blue
14.2 mm
JIC
2
£ 0.1686 - £ 0.1757 Request the lead time here
21.1 mm
Natural
14.9 mm
1
£ 0.0857 - £ 0.0874 Request the lead time here
16.8 mm
Natural
14.7 mm
1
£ 0.2948 - £ 0.3061 Request the lead time here
33.4 mm
Natural
22.8 mm
1
£ 0.1686 - £ 0.1757 Request the lead time here
21.5 mm
Natural
14.9 mm
1
£ 0.0564 - £ 0.1498 73500 In stock
17.1 mm
11/16-16 in
Blue
12.1 mm
JIC
1
£ 0.0443 - £ 0.1156 Request the lead time here
14.0 mm
M14
Yellow
14.1 mm
Metric
1
£ 0.0476 - £ 0.1249 Request the lead time here
13.0 mm
1/4-19 in
Yellow
11.0 mm
GAS
1
£ 0.1143 - £ 0.2976 7950 In stock
34.0 mm
#1-11 in
Yellow
18.0 mm
GAS
1
£ 0.0698 - £ 0.1831 Request the lead time here
23.0 mm
5/8-19 in
Yellow
18.5 mm
GAS
1
£ 0.084 - £ 0.2195 751 In stock
26.7 mm
1-1/16-12 in
Blue
19.0 mm
JIC
1
£ 0.0592 - £ 0.1584 Request the lead time here
18.8 mm
3/4” x 16
Blue
14.2 mm
UNF Threads
1
£ 0.1141 - £ 0.3109 4098 In stock
36.4 mm
1-7/16-12 in
Blue
19.0 mm
JIC
1
  • of 4
Tear Tab Cap NPT Threads 26.24 mm LDPE Blue

10178560

Price Range
£ 0.1262 - £ 0.0616

Stock Levels
75200 In stock
Attributes
  • d
    26.2 mm
  • h
    16.0 mm
  • Thread Size
    3/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 47.85 mm LDPE Blue

10178492

Price Range
£ 0.4597 - £ 0.2225

Stock Levels
19100 In stock
Attributes
  • d
    47.9 mm
  • h
    21.6 mm
  • Thread Size
    1-1/2 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 14.0 mm LDPE Natural

10177624

Price Range
£ 0.0994 - £ 0.0483

Stock Levels
11700 In stock
Attributes
  • d
    14.0 mm
  • h
    12.1 mm
  • Thread Size
    9/16-18
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 14.0 mm LDPE Blue

10177617

Price Range
£ 0.0994 - £ 0.0483

Stock Levels
85150 In stock
Attributes
  • d
    14.0 mm
  • h
    12.1 mm
  • Thread Size
    9/16-18 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 17.15 mm LDPE Blue

10177631

Price Range
£ 0.1068 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • d
    17.2 mm
  • h
    12.1 mm
  • Thread Size
    11/16-16
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap NPT Threads 59.41 mm LDPE Blue

10178553

Price Range
£ 0.7308 - £ 0.3543

Stock Levels
7980 In stock
Attributes
  • d
    59.4 mm
  • h
    22.6 mm
  • Thread Size
    2 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 18.8 mm LDPE Natural

10177662

Price Range
£ 0.1129 - £ 0.054

Stock Levels
Request the lead time here
Attributes
  • d
    18.8 mm
  • h
    14.2 mm
  • Thread Size
    3/4-16
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 18.8 mm LDPE Blue

10177655

Price Range
£ 0.1129 - £ 0.054

Stock Levels
22750 In stock
Attributes
  • d
    18.8 mm
  • h
    14.2 mm
  • Thread Size
    3/4-16 in
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 21.1 mm 14.9 mm LDPE Natural

10325223

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • d
    21.1 mm
  • h
    14.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Type
    1
Tear Tab Cap 16.8 mm 14.7 mm LDPE Natural

10325209

Price Range
£ 0.0874 - £ 0.0857

Stock Levels
Request the lead time here
Attributes
  • d
    16.8 mm
  • h
    14.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Type
    1
Tear Tab Cap 33.4 mm 20.0 mm LDPE Natural

10325247

Price Range
£ 0.3061 - £ 0.2948

Stock Levels
Request the lead time here
Attributes
  • d
    33.4 mm
  • h
    22.8 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Type
    1
Tear Tab Cap 21.5 mm 14.9 mm LDPE Natural

10325230

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • d
    21.5 mm
  • h
    14.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Type
    1
Tear Tab Cap UNF Threads, JIC Threads 17.1 mm LDPE Blue

10091326

Price Range
£ 0.1498 - £ 0.0564

Stock Levels
73500 In stock
Attributes
  • d
    17.1 mm
  • h
    12.1 mm
  • Thread Size
    11/16-16 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap 14.0 mm LDPE Yellow

10072462

Price Range
£ 0.1156 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    14.1 mm
  • Thread Size
    M14
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap BSP Threads, Gas Threads 13.0 mm LDPE Yellow

10070598

Price Range
£ 0.1249 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • h
    11.0 mm
  • Thread Size
    1/4-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap BSP Threads, Gas Threads 34.0 mm LDPE Yellow

10084748

Price Range
£ 0.2976 - £ 0.1143

Stock Levels
7950 In stock
Attributes
  • d
    34.0 mm
  • h
    18.0 mm
  • Thread Size
    #1-11 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap BSP Threads, Gas Threads 23.0 mm LDPE Yellow

10084724

Price Range
£ 0.1831 - £ 0.0698

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • h
    18.5 mm
  • Thread Size
    5/8-19 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Tear Tab Cap UNF Threads, JIC Threads 26.7 mm LDPE Blue

10073018

Price Range
£ 0.2195 - £ 0.084

Stock Levels
751 In stock
Attributes
  • d
    26.7 mm
  • h
    19.0 mm
  • Thread Size
    1-1/16-12 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap UNF Threads, JIC Threads 18.8 mm LDPE Blue

10070581

Price Range
£ 0.1584 - £ 0.0592

Stock Levels
Request the lead time here
Attributes
  • d
    18.8 mm
  • h
    14.2 mm
  • Thread Size
    3/4” x 16
  • Thread Standard
    JIC Threads
  • Thread Standard
    UNF Threads
Tear Tab Cap UNF Threads, JIC Threads 36.4 mm LDPE Blue

10091371

Price Range
£ 0.3109 - £ 0.1141

Stock Levels
4098 In stock
Attributes
  • d
    36.4 mm
  • h
    19.0 mm
  • Thread Size
    1-7/16-12 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC