| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.3061 |
| 500 - 999 | £ 0.3004 |
| 1000 + | £ 0.2948 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1.315 in |
|---|---|
| d | 33.4 mm |
| h | 22.8 mm |
| h | 0.898 in |
| Full Material | Low Density Polyethylene |
| Colour | Natural |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue