Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size Colour h Thread Standard Type View
£ 0.0666 - £ 0.1775 Request the lead time here
22.0 mm
M22
Yellow
22.0 mm
Metric
1
£ 0.3798 - £ 0.7813 Request the lead time here
47.5 mm
1-7/8-12 in
Natural
24.1 mm
JIC
2
10177549 £ 0.0355 - £ 0.073 9750 In stock
9.3 mm
3/8-24
Natural
11.1 mm
JIC
2
£ 0.0704 - £ 0.1443 38700 In stock
12.5 mm
1/2-20
Natural
11.7 mm
JIC
2
£ 0.1771 - £ 0.3641 9100 In stock
41.0 mm
1-5/8-12 in
Blue
21.0 mm
JIC
2
£ 0.3798 - £ 0.7813 900 In stock
47.5 mm
1-7/8-12 in
Blue
24.1 mm
JIC
2
£ 0.0523 - £ 0.1092 14950 In stock
9.3 mm
3/8-24
Blue
11.1 mm
JIC
2
£ 0.054 - £ 0.1129 3150 In stock
18.8 mm
3/4-16
Natural
14.2 mm
JIC
2
£ 0.0774 - £ 0.228 64000 In stock
26.2 mm
1/4 in
Blue
12.5 mm
NPT
2
£ 0.0925 - £ 0.1937 5500 In stock
33.1 mm
1-5/16-12 in
Natural
19.1 mm
JIC
2
£ 0.1743 - £ 0.3641 5070 In stock
41.0 mm
1-5/8-12
Natural
21.0 mm
JIC
2
£ 0.0937 - £ 0.1736 Request the lead time here
29.8 mm
1-3/16-12
Blue
19.1 mm
JIC
2
£ 0.1058 - £ 0.2211 Request the lead time here
36.4 mm
1-7/16-12
Blue
19.1 mm
JIC
2
£ 0.2551 - £ 0.5182 3360 In stock
42.4 mm
1-11/16-12
Blue
21.0 mm
JIC
2
£ 0.0483 - £ 0.0994 11700 In stock
14.0 mm
9/16-18
Natural
12.1 mm
JIC
2
£ 0.0381 - £ 0.0781 64350 In stock
11.0 mm
7/16-20
Natural
11.7 mm
JIC
2
£ 0.047 - £ 0.0959 6750 In stock
12.5 mm
1/2-20
Blue
11.7 mm
JIC
2
£ 0.1545 - £ 0.1601 Request the lead time here
17.6 mm
Natural
14.5 mm
1
£ 0.1686 - £ 0.1757 Request the lead time here
21.1 mm
Natural
14.9 mm
1
10177686 £ 0.0603 - £ 0.1262 900 In stock
20.4 mm
13/16-16 in
Natural
14.2 mm
JIC
2
  • of 4
Tear Tab Cap 22.0 mm LDPE Yellow

10069820

Price Range
£ 0.1775 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    22.0 mm
  • Thread Size
    M22
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 47.52 mm LDPE Natural

10177525

Price Range
£ 0.7813 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • d
    47.5 mm
  • h
    24.1 mm
  • Thread Size
    1-7/8-12 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 9.25 mm LDPE Natural

10177549

Price Range
£ 0.073 - £ 0.0355

Stock Levels
9750 In stock
Attributes
  • d
    9.3 mm
  • h
    11.1 mm
  • Thread Size
    3/8-24
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 12.45 mm LDPE Natural

10177600

Price Range
£ 0.1443 - £ 0.0704

Stock Levels
38700 In stock
Attributes
  • d
    12.5 mm
  • h
    11.7 mm
  • Thread Size
    1/2-20
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 41.02 mm LDPE Blue

10177471

Price Range
£ 0.3641 - £ 0.1771

Stock Levels
9100 In stock
Attributes
  • d
    41.0 mm
  • h
    21.0 mm
  • Thread Size
    1-5/8-12 in
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 47.52 mm LDPE Blue

10177518

Price Range
£ 0.7813 - £ 0.3798

Stock Levels
900 In stock
Attributes
  • d
    47.5 mm
  • h
    24.1 mm
  • Thread Size
    1-7/8-12 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 9.25 mm LDPE Blue

10177532

Price Range
£ 0.1092 - £ 0.0523

Stock Levels
14950 In stock
Attributes
  • d
    9.3 mm
  • h
    11.1 mm
  • Thread Size
    3/8-24
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 18.8 mm LDPE Natural

10177662

Price Range
£ 0.1129 - £ 0.054

Stock Levels
3150 In stock
Attributes
  • d
    18.8 mm
  • h
    14.2 mm
  • Thread Size
    3/4-16
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap NPT Threads 13.49 mm LDPE Blue

10178522

Price Range
£ 0.228 - £ 0.0774

Stock Levels
64000 In stock
Attributes
  • d
    26.2 mm
  • h
    12.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 33.07 mm LDPE Natural

10177440

Price Range
£ 0.1937 - £ 0.0925

Stock Levels
5500 In stock
Attributes
  • d
    33.1 mm
  • h
    19.1 mm
  • Thread Size
    1-5/16-12 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 41.02 mm LDPE Natural

10177488

Price Range
£ 0.3641 - £ 0.1743

Stock Levels
5070 In stock
Attributes
  • d
    41.0 mm
  • h
    21.0 mm
  • Thread Size
    1-5/8-12
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 29.77 mm LDPE Blue

10177419

Price Range
£ 0.1736 - £ 0.0937

Stock Levels
Request the lead time here
Attributes
  • d
    29.8 mm
  • h
    19.1 mm
  • Thread Size
    1-3/16-12
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 36.37 mm LDPE Blue

10177457

Price Range
£ 0.2211 - £ 0.1058

Stock Levels
Request the lead time here
Attributes
  • d
    36.4 mm
  • h
    19.1 mm
  • Thread Size
    1-7/16-12
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 42.37 mm LDPE Blue

10177495

Price Range
£ 0.5182 - £ 0.2551

Stock Levels
3360 In stock
Attributes
  • d
    42.4 mm
  • h
    21.0 mm
  • Thread Size
    1-11/16-12
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 14.0 mm LDPE Natural

10177624

Price Range
£ 0.0994 - £ 0.0483

Stock Levels
11700 In stock
Attributes
  • d
    14.0 mm
  • h
    12.1 mm
  • Thread Size
    9/16-18
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 11.0 mm LDPE Natural

10177587

Price Range
£ 0.0781 - £ 0.0381

Stock Levels
64350 In stock
Attributes
  • d
    11.0 mm
  • h
    11.7 mm
  • Thread Size
    7/16-20
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 12.45 mm LDPE Blue

10177594

Price Range
£ 0.0959 - £ 0.047

Stock Levels
6750 In stock
Attributes
  • d
    12.5 mm
  • h
    11.7 mm
  • Thread Size
    1/2-20
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 17.6 mm 14.5 mm LDPE Natural

10325216

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • d
    17.6 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Type
    1
Tear Tab Cap 21.1 mm 14.9 mm LDPE Natural

10325223

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • d
    21.1 mm
  • h
    14.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Type
    1
Tear Tab Cap 20.37 mm LDPE Natural

10177686

Price Range
£ 0.1262 - £ 0.0603

Stock Levels
900 In stock
Attributes
  • d
    20.4 mm
  • h
    14.2 mm
  • Thread Size
    13/16-16 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE