Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | Colour | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0409 - £ 0.1063 | 36000 In stock |
0.472 in
12.0 mm
|
M12
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
1
|
||
| £ 0.0608 - £ 0.1621 | Request the lead time here |
0.835 in
21.2 mm
|
1/2-19 in
|
Yellow
|
0.591 in
15.0 mm
|
GAS
|
1
|
||
| £ 0.0585 - £ 0.156 | Request the lead time here |
0.709 in
18.0 mm
|
M18
|
Yellow
|
0.709 in
18.0 mm
|
Metric
|
1
|
||
| £ 0.0666 - £ 0.1775 | Request the lead time here |
0.866 in
22.0 mm
|
M22x1.5
|
Yellow
|
0.866 in
22.0 mm
|
Metric
|
1
|
||
| £ 0.0616 - £ 0.1262 | 17200 In stock |
1.031 in
26.2 mm
|
3/4 in
|
Blue
|
0.63 in
16.0 mm
|
NPT
|
2
|
||
| £ 0.1545 - £ 0.1601 | Request the lead time here |
0.693 in
17.6 mm
|
|
Natural
|
0.571 in
14.5 mm
|
|
1
|
||
| £ 0.0524 - £ 0.1068 | Request the lead time here |
0.677 in
17.2 mm
|
11/16-16
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| TS9B | £ 0.0603 - £ 0.1262 | 6900 In stock |
0.803 in
20.4 mm
|
13/16-16 in
|
Natural
|
0.559 in
14.2 mm
|
JIC
|
2
|
|
| £ 0.2225 - £ 0.4597 | 2700 In stock |
1.886 in
47.9 mm
|
1-1/2 in
|
Blue
|
0.85 in
21.6 mm
|
NPT
|
2
|
||
| £ 0.0603 - £ 0.1262 | 2400 In stock |
0.803 in
20.4 mm
|
13/16-16 in
|
Blue
|
0.559 in
14.2 mm
|
JIC
|
2
|
||
| £ 0.0997 - £ 0.2655 | 500 In stock |
0.386 in
9.8 mm
|
1/8 in
|
Blue
|
0.319 in
8.1 mm
|
NPT
|
2
|
||
| £ 0.1058 - £ 0.2211 | Request the lead time here |
1.433 in
36.4 mm
|
1-7/16-12
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.2551 - £ 0.5182 | 1080 In stock |
1.669 in
42.4 mm
|
1-11/16-12
|
Blue
|
0.827 in
21.0 mm
|
JIC
|
2
|
||
| £ 0.4606 - £ 0.9594 | 400 In stock |
2.508 in
63.7 mm
|
2-1/2-12 in
|
Blue
|
1.201 in
30.5 mm
|
JIC
|
2
|
||
| £ 0.0569 - £ 0.1166 | 10450 In stock |
0.433 in
11.0 mm
|
7/16-20 in
|
Blue
|
0.461 in
11.7 mm
|
JIC
|
2
|
||
| £ 0.0774 - £ 0.228 | 40200 In stock |
1.031 in
26.2 mm
|
1/4 in
|
Blue
|
0.492 in
12.5 mm
|
NPT
|
2
|
||
| £ 0.0982 - £ 0.2014 | 13200 In stock |
1.307 in
33.2 mm
|
1 in
|
Blue
|
0.783 in
19.9 mm
|
NPT
|
2
|
||
| £ 0.0483 - £ 0.0994 | 30550 In stock |
0.551 in
14.0 mm
|
9/16-18 in
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| TS8A | £ 0.054 - £ 0.1129 | 29400 In stock |
0.74 in
18.8 mm
|
3/4-16 in
|
Blue
|
0.559 in
14.2 mm
|
JIC
|
2
|
|
| £ 0.3543 - £ 0.7308 | 780 In stock |
2.339 in
59.4 mm
|
2 in BSP
|
Blue
|
0.89 in
22.6 mm
|
NPT
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue