Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | d2 | Thread Size | d1 | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0869 - £ 0.0965 | Request the lead time here |
|
|
GAS 1/2"
|
|
||
| £ 0.029 - £ 0.0322 | Request the lead time here |
|
|
|
|
||
| £ 0.1267 - £ 0.1408 | Request the lead time here |
|
|
GAS 1"
|
|
||
| £ 0.0673 - £ 0.0747 | Request the lead time here |
|
|
|
|
||
| £ 0.0665 - £ 0.0739 | Request the lead time here |
|
|
|
|
||
| £ 0.058 - £ 0.0644 | Request the lead time here |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
|
0.453 in
11.5 mm
|
||
| £ 0.0638 - £ 0.0709 | Request the lead time here |
|
|
GAS 3/8"
|
|
||
| £ 0.0609 - £ 0.0677 | Request the lead time here |
|
|
|
|
||
| £ 0.0869 - £ 0.0965 | Request the lead time here |
0.433 in
11.0 mm
|
0.846 in
21.5 mm
|
|
0.748 in
19.0 mm
|
||
| £ 0.0687 - £ 0.0763 | Request the lead time here |
|
|
|
|
||
| £ 0.0602 - £ 0.0669 | Request the lead time here |
|
|
|
|
||
| £ 0.0638 - £ 0.0709 | Request the lead time here |
|
|
|
|
||
| £ 0.1162 - £ 0.1291 | Request the lead time here |
|
|
|
|
||
| £ 0.0778 - £ 0.0864 | Request the lead time here |
|
|
|
|
||
| £ 0.0927 - £ 0.1031 | Request the lead time here |
|
|
|
|
||
| £ 0.0284 - £ 0.0316 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.029 - £ 0.0322 | Request the lead time here |
|
|
|
|
||
| £ 0.058 - £ 0.0644 | Request the lead time here |
|
|
|
|
||
| £ 0.0927 - £ 0.1031 | Request the lead time here |
|
|
|
|
||
| £ 0.0811 - £ 0.0901 | Request the lead time here |
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue