Menu Search

Centre Pull Tab Plug 33.6 mm 37.9 mm LDPE - PCR Green

Essentra Part Number:

20747930

Manufacturer Part Number:

20747930

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.0677
2500 + £ 0.0609
Standard pack: 500

Order in multiple of 500

Total price:

£ 33.85

500 x £ 0.0677

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us