Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
Material: Heat Treated Steel, 304 Stainless Steel Series Code: SR18822, SR18830
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | Tolerance | d1 | d3 | Material | d2 | l2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 25.959 - £ 39.933 | Request the lead time here |
130.0
|
High Tolerance
|
M12
|
25.0
|
304 Stainless Steel
|
12.0
|
40.0
|
||
| £ 5.5488 - £ 7.9318 | Request the lead time here |
60.0
|
Standard Tolerance
|
M12
|
25.0
|
Heat Treated Steel
|
12.0
|
30.0
|
||
| £ 8.6904 - £ 12.4103 | Request the lead time here |
80.0
|
Standard Tolerance
|
M16
|
32.0
|
Heat Treated Steel
|
16.0
|
38.0
|
||
| £ 18.0744 - £ 25.8243 | Request the lead time here |
200.0
|
Standard Tolerance
|
M20
|
40.0
|
Heat Treated Steel
|
18.0
|
52.0
|
||
| £ 22.5114 - £ 32.1589 | Request the lead time here |
100.0
|
Standard Tolerance
|
M24
|
45.0
|
Heat Treated Steel
|
22.0
|
54.0
|
||
| £ 24.3576 - £ 34.8029 | Request the lead time here |
120.0
|
Standard Tolerance
|
M24
|
45.0
|
Heat Treated Steel
|
22.0
|
54.0
|
||
| £ 11.3526 - £ 17.4624 | Request the lead time here |
50.0
|
High Tolerance
|
M8
|
18.0
|
304 Stainless Steel
|
8.0
|
32.0
|
||
| £ 10.8834 - £ 16.7382 | Request the lead time here |
75.0
|
High Tolerance
|
M6
|
14.0
|
304 Stainless Steel
|
6.0
|
32.0
|
||
| £ 18.0132 - £ 27.7134 | Request the lead time here |
75.0
|
High Tolerance
|
M12
|
25.0
|
304 Stainless Steel
|
12.0
|
40.0
|
||
| £ 16.2486 - £ 25.0002 | Request the lead time here |
100.0
|
High Tolerance
|
M10
|
20.0
|
304 Stainless Steel
|
10.0
|
40.0
|
||
| £ 35.5572 - £ 54.7026 | Request the lead time here |
130.0
|
High Tolerance
|
M16
|
32.0
|
304 Stainless Steel
|
16.0
|
50.0
|
||
| £ 14.2902 - £ 21.981 | Request the lead time here |
75.0
|
High Tolerance
|
M10
|
20.0
|
304 Stainless Steel
|
10.0
|
40.0
|
||
| £ 12.546 - £ 19.2984 | Request the lead time here |
50.0
|
High Tolerance
|
M10
|
20.0
|
304 Stainless Steel
|
10.0
|
40.0
|
||
| £ 9.6492 - £ 14.8512 | Request the lead time here |
50.0
|
High Tolerance
|
M6
|
14.0
|
304 Stainless Steel
|
6.0
|
32.0
|
||
| £ 8.007 - £ 12.3216 | Request the lead time here |
75.0
|
High Tolerance
|
M5
|
12.0
|
304 Stainless Steel
|
5.0
|
32.0
|
||
| £ 7.2624 - £ 11.169 | Request the lead time here |
50.0
|
High Tolerance
|
M5
|
12.0
|
304 Stainless Steel
|
5.0
|
32.0
|
||
| £ 30.4164 - £ 46.7874 | Request the lead time here |
100.0
|
High Tolerance
|
M16
|
32.0
|
304 Stainless Steel
|
16.0
|
50.0
|
||
| £ 2.3766 - £ 3.3993 | Request the lead time here |
25.0
|
Standard Tolerance
|
M5
|
12.0
|
Heat Treated Steel
|
5.0
|
16.0
|
||
| £ 3.417 - £ 4.8885 | Request the lead time here |
30.0
|
Standard Tolerance
|
M5
|
12.0
|
Heat Treated Steel
|
5.0
|
16.0
|
||
| £ 27.7848 - £ 39.6915 | Request the lead time here |
160.0
|
Standard Tolerance
|
M24
|
45.0
|
Heat Treated Steel
|
22.0
|
60.0