Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 0.7228 - £ 1.5361 | 810 In stock |
M10
|
2.559 in
65.0 mm
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
| £ 4.1105 - £ 4.2806 | Request the lead time here |
M10
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
| £ 2.7498 - £ 2.8632 | 370 In stock |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
0.63 in
16.0 mm
|
||
| £ 3.26 - £ 3.4018 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
| £ 2.1828 - £ 2.2678 | 192 In stock |
M6
|
0.787 in
20.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
| £ 3.0758 - £ 3.2033 | 650 In stock |
M8
|
0.63 in
16.0 mm
|
Polypropylene
|
1.457 in
37.0 mm
|
||
| £ 2.5939 - £ 2.7072 | 1570 In stock |
M6
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
| £ 3.8837 - £ 4.0396 | 520 In stock |
M10
|
1.378 in
35.0 mm
|
Polypropylene
|
1.378 in
35.0 mm
|
||
| £ 2.3104 - £ 2.4096 | 317 In stock |
M6
|
0.984 in
25.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
| £ 4.068 - £ 4.153 | Request the lead time here |
M8
|
2.756 in
70.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| 10110638 | £ 2.7356 - £ 2.7356 | 394 In stock |
M6
|
1.559 in
39.6 mm
|
Thermoplastic Elastomer;Polypropylene;Stainless Steel
|
1.874 in
47.6 mm
|
|
| £ 3.9262 - £ 4.0113 | Request the lead time here |
M8
|
2.362 in
60.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 4.8476 - £ 4.9468 | 140 In stock |
M8
|
3.937 in
100.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 2.8915 - £ 2.9482 | 5850 In stock |
M8
|
1.969 in
50.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| £ 4.7342 - £ 4.8334 | Request the lead time here |
M8
|
3.543 in
90.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| £ 3.3876 - £ 3.4585 | 424 In stock |
M10
|
1.181 in
30.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 3.9546 - £ 4.0396 | 1060 In stock |
M10
|
1.969 in
50.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 5.4004 - £ 5.5138 | 160 In stock |
M10
|
3.543 in
90.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 3.4727 - £ 3.5435 | 287 In stock |
M8
|
1.181 in
30.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 5.4287 - £ 5.5421 | 240 In stock |
M10
|
3.15 in
80.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue