10324868
020308069903
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 3.4018 |
| 50 - 499 | £ 3.3309 |
| 500 + | £ 3.26 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Base Diameter | 0.787 in |
| Base Diameter | 20.0 mm |
| Thread Length | 0.787 in |
| Thread Length | 20.0 mm |
| Base Material | PE;PA |
| Base Type | Low Profile |
| Colour | Black |
| Full Material | Polypropylene |
| Mount Type | Threaded Stud |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue