| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 3.5435 |
| 50 + | £ 3.4727 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Base Diameter | 1.89 in |
| Base Diameter | 48.0 mm |
| Thread Length | 30.0 mm |
| Thread Length | 1.181 in |
| Base Material | PP |
| Base Type | Rigid |
| Colour | Black |
| Full Material | Polypropylene |
| Mount Type | Threaded Stud |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue