Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 10200568 | £ 1.9618 - £ 2.0064 | 65 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
|
| 10200605 | £ 2.7049 - £ 2.7644 | 1274 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
|
| £ 1.1488 - £ 1.1726 | 2298 In stock |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.3851 - £ 1.4134 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.1548 - £ 1.1785 | 530 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| £ 1.348 - £ 1.3747 | 136 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| £ 2.9873 - £ 2.9873 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.2662 - £ 1.2915 | 807 In stock |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 10200643 | £ 4.2209 - £ 4.2952 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
|
| £ 1.1934 - £ 1.2172 | 1088 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| £ 5.3119 - £ 5.422 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.5173 - £ 0.54 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.2849 - £ 0.2976 | 1868 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 1.9541 - £ 2.0367 | 550 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.4244 - £ 1.4802 | 1150 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
||
| £ 1.9411 - £ 2.0249 | 75 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
||
| £ 0.761 - £ 0.7926 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| £ 1.3761 - £ 1.4449 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| £ 2.6505 - £ 2.7072 | 50 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
||
| £ 0.3302 - £ 0.344 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue