Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 10200643 | £ 4.2209 - £ 4.2952 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
|
| £ 2.9873 - £ 2.9873 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| £ 2.6901 - £ 2.6901 | 400 In stock |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
||
| 10200704 | £ 3.6264 - £ 3.6264 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
1.181 in
30.0 mm
|
|
| £ 3.2399 - £ 3.3143 | 599 In stock |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
||
| £ 5.5139 - £ 5.5139 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
2.362 in
60.0 mm
|
||
| £ 0.608 - £ 0.6335 | 3100 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.3706 - £ 1.4316 | 2742 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.7224 - £ 0.7527 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| £ 3.3853 - £ 3.4541 | 2925 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.2849 - £ 0.2976 | 1868 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 2.6505 - £ 2.7072 | 50 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
||
| £ 0.3302 - £ 0.344 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| £ 0.849 - £ 0.8834 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
||
| £ 2.8486 - £ 2.9036 | 4425 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| £ 2.8211 - £ 2.8761 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
||
| £ 3.7843 - £ 3.8669 | 2800 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
||
| £ 1.1637 - £ 1.2119 | 50 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
2.165 in
55.0 mm
|
||
| £ 1.3761 - £ 1.4449 | 905 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| £ 2.0337 - £ 2.115 | 6225 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue