Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
10197981 £ 0.7163 - £ 0.7163 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
30.0 mm
£ 0.3581 - £ 0.3656 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
8.0 mm
£ 0.3615 - £ 0.369 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
7.0 mm
£ 0.5002 - £ 0.5104 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
25.0 mm
£ 0.5364 - £ 0.5466 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
30.0 mm
£ 0.4369 - £ 0.4458 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
15.0 mm
£ 0.4146 - £ 0.4235 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
12.0 mm
£ 0.462 - £ 0.472 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
6.0 mm
10198278 £ 0.551 - £ 0.5616 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
10.0 mm
10198308 £ 0.6191 - £ 0.6327 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
13.0 mm
£ 0.9303 - £ 0.9497 4014 In stock
M4
7.0 mm
Zinc Plated
8.0 mm
55.0 mm
£ 1.2885 - £ 1.3153 78 In stock
M4
7.0 mm
Zinc Plated
8.0 mm
80.0 mm
£ 0.6405 - £ 0.6673 Request the lead time here
M5
8.0 mm
Zinc Plated
8.0 mm
18.0 mm
£ 0.7044 - £ 0.7044 880 In stock
M6
10.0 mm
Zinc Plated
10.0 mm
10.0 mm
£ 0.8174 - £ 0.8501 1200 In stock
M6
10.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 1.0923 - £ 1.1369 12 In stock
M6
10.0 mm
Zinc Plated
10.0 mm
40.0 mm
£ 1.2633 - £ 1.2885 Request the lead time here
M6
10.0 mm
Nickel Plated
10.0 mm
12.0 mm
£ 0.7535 - £ 0.7535 7661 In stock
M4
7.0 mm
Zinc Plated
8.0 mm
40.0 mm
£ 0.6509 - £ 0.6643 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
18.0 mm
£ 1.5308 - £ 1.5605 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
35.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.0 mm M2.5 30.0 mm

10197981

Price Range
£ 0.7163 - £ 0.7163

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

10197905

Price Range
£ 0.3656 - £ 0.3581

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 7.0 mm

10197899

Price Range
£ 0.369 - £ 0.3615

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    7.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 25.0 mm

10633007

Price Range
£ 0.5104 - £ 0.5002

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 30.0 mm

10630624

Price Range
£ 0.5466 - £ 0.5364

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 15.0 mm

10197851

Price Range
£ 0.4458 - £ 0.4369

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 12.0 mm

10197844

Price Range
£ 0.4235 - £ 0.4146

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

10198230

Price Range
£ 0.472 - £ 0.462

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10198278

Price Range
£ 0.5616 - £ 0.551

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 13.0 mm

10198308

Price Range
£ 0.6327 - £ 0.6191

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 55.0 mm

10199565

Price Range
£ 0.9497 - £ 0.9303

Stock Levels
4014 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 80.0 mm

10199602

Price Range
£ 1.3153 - £ 1.2885

Stock Levels
78 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10199640

Price Range
£ 0.6673 - £ 0.6405

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 10.0 mm

10199756

Price Range
£ 0.7044 - £ 0.7044

Stock Levels
880 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10199794

Price Range
£ 0.8501 - £ 0.8174

Stock Levels
1200 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

10199831

Price Range
£ 1.1369 - £ 1.0923

Stock Levels
12 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 12.0 mm

10198759

Price Range
£ 1.2885 - £ 1.2633

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

10199534

Price Range
£ 0.7535 - £ 0.7535

Stock Levels
7661 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10198339

Price Range
£ 0.6643 - £ 0.6509

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

10198681

Price Range
£ 1.5605 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated