Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.5572 - £ 1.2306 | 18300 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.3058 - £ 0.3058 | 10734 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| £ 0.444 - £ 0.9792 | 7100 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.627 - £ 1.3851 | 10270 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.4329 - £ 0.4329 | 10900 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.276 in
7.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.4748 - £ 1.0499 | 59800 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.2667 - £ 0.2667 | 66820 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3114 - £ 0.3114 | 22436 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.4412 - £ 0.974 | 56940 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.324 - £ 0.324 | 42500 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.4867 - £ 1.0753 | 4910 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.3966 - £ 0.3966 | 38816 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.9303 - £ 0.9497 | 4014 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
| £ 1.2885 - £ 1.3153 | 78 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
||
| £ 0.6405 - £ 0.6673 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.0686 - £ 1.0909 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.559 in
65.0 mm
|
||
| £ 0.5722 - £ 0.5959 | 5560 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.7386 - £ 0.7683 | 16884 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.5395 - £ 0.5618 | 880 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.6688 - £ 0.697 | 12284 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue