Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 2.6505 - £ 2.7072 100 In stock
M5
8.0 mm
Nickel Plated
10.0 mm
45.0 mm
£ 4.4449 - £ 4.5412 Request the lead time here
M6
10.0 mm
Stainless Steel
12.0 mm
60.0 mm
£ 2.9724 - £ 3.0275 Request the lead time here
M5
8.0 mm
Nickel Plated
10.0 mm
60.0 mm
£ 0.4035 - £ 0.4203 Request the lead time here
M4
7.0 mm
Zinc Plated
4.5 mm
9.0 mm
£ 0.8249 - £ 0.8589 Request the lead time here
M2.5
5.0 mm
Stainless Steel
4.0 mm
8.0 mm
£ 2.4096 - £ 2.5088 Request the lead time here
M4
7.0 mm
Nickel Plated
10.0 mm
70.0 mm
£ 0.355 - £ 0.3701 146117 In stock
M3
5.5 mm
Zinc Plated
4.0 mm
8.0 mm
£ 2.0947 - £ 2.1785 4525 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
65.0 mm
£ 1.0962 - £ 1.1409 1500 In stock
M3
5.0 mm
Nickel Plated
10.0 mm
55.0 mm
£ 1.2945 - £ 1.349 4100 In stock
M3
5.5 mm
Zinc Plated
10.0 mm
60.0 mm
£ 2.764 - £ 2.8206 3624 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
70.0 mm
£ 1.4999 - £ 1.555 25 In stock
M3
5.5 mm
Stainless Steel
10.0 mm
50.0 mm
£ 0.3211 - £ 0.3351 2100 In stock
M3
5.0 mm
Zinc Plated
4.5 mm
9.0 mm
£ 0.3696 - £ 0.3779 400 In stock
M2.5
5.0 mm
Zinc Plated
6.0 mm
6.0 mm
£ 2.2739 - £ 2.3185 900 In stock
M6
10.0 mm
Nickel Plated
10.0 mm
35.0 mm
£ 1.8429 - £ 1.8726 205 In stock
M6
10.0 mm
Nickel Plated
10.0 mm
25.0 mm
£ 0.3653 - £ 0.3741 Request the lead time here
M2
4.0 mm
Zinc Plated
5.0 mm
20.0 mm
£ 1.073 - £ 1.1191 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
20.0 mm
10198827 £ 2.5563 - £ 2.5563 600 In stock
M6
10.0 mm
Nickel Plated
10.0 mm
40.0 mm
£ 1.4174 - £ 1.4174 427 In stock
M4
7.0 mm
25.0 mm
  • of 36
Female To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

10226377

Price Range
£ 2.7072 - £ 2.6505

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 60.0 mm

10226650

Price Range
£ 4.5412 - £ 4.4449

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10226445

Price Range
£ 3.0275 - £ 2.9724

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 7.0 mm M4 9.0 mm

10225981

Price Range
£ 0.4203 - £ 0.4035

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    9.0 mm
  • Thread Length
    4.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

10225561

Price Range
£ 0.8589 - £ 0.8249

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    4.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

10226162

Price Range
£ 2.5088 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10225707

Price Range
£ 0.3701 - £ 0.355

Stock Levels
146117 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    4.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

10226155

Price Range
£ 2.1785 - £ 2.0947

Stock Levels
4525 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    65.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 55.0 mm

10096659

Price Range
£ 1.1409 - £ 1.0962

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 60.0 mm

10225967

Price Range
£ 1.349 - £ 1.2945

Stock Levels
4100 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10097007

Price Range
£ 2.8206 - £ 2.764

Stock Levels
3624 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

10225929

Price Range
£ 1.555 - £ 1.4999

Stock Levels
25 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.0 mm M3 9.0 mm

10225721

Price Range
£ 0.3351 - £ 0.3211

Stock Levels
2100 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    9.0 mm
  • Thread Length
    4.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 6.0 mm

10199008

Price Range
£ 0.3779 - £ 0.3696

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 35.0 mm

10198810

Price Range
£ 2.3185 - £ 2.2739

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 25.0 mm

10198797

Price Range
£ 1.8726 - £ 1.8429

Stock Levels
205 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

10633014

Price Range
£ 0.3741 - £ 0.3653

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10198650

Price Range
£ 1.1191 - £ 1.073

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

10198827

Price Range
£ 2.5563 - £ 2.5563

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff PPS 25.0 mm

10354186

Price Range
£ 1.4174 - £ 1.4174

Stock Levels
427 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Colour
    Black
  • Thread Size
    M4
  • Commodity Code
    3926909790