Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
10198520 £ 1.2424 - £ 1.2677 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
35.0 mm
£ 1.3391 - £ 2.926 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
60.0 mm
£ 0.9586 - £ 0.9779 1297 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
40.0 mm
10198483 £ 0.7966 - £ 0.8129 2739 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
15.0 mm
£ 1.073 - £ 1.1191 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
20.0 mm
£ 0.3696 - £ 0.3779 400 In stock
M2.5
5.0 mm
Zinc Plated
6.0 mm
6.0 mm
£ 0.642 - £ 0.6554 2456 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
8.0 mm
10198957 £ 0.3403 - £ 0.3463 93 In stock
M2
4.0 mm
Zinc Plated
5.0 mm
10.0 mm
£ 1.3539 - £ 1.3822 7414 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
40.0 mm
£ 7.4384 - £ 7.4384 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
60.0 mm
£ 1.3309 - £ 1.3862 Request the lead time here
M5
8.0 mm
Stainless Steel
7.5 mm
15.0 mm
£ 0.4365 - £ 0.4549 850 In stock
M3
5.5 mm
Nickel Plated
9.0 mm
18.0 mm
£ 0.591 - £ 0.6165 1232 In stock
M4
7.0 mm
Nickel Plated
8.5 mm
17.0 mm
£ 0.4426 - £ 0.4622 8700 In stock
M3
5.5 mm
Zinc Plated
9.0 mm
18.0 mm
£ 1.0644 - £ 1.1084 Request the lead time here
M3
5.5 mm
Stainless Steel
9.0 mm
18.0 mm
£ 0.5655 - £ 0.5896 4056 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
16.0 mm
£ 1.1004 - £ 1.1451 4652 In stock
M5
8.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 0.701 - £ 0.7303 9400 In stock
M5
8.0 mm
Nickel Plated
9.0 mm
18.0 mm
£ 1.3899 - £ 1.4587 Request the lead time here
M6
10.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 0.8646 - £ 0.90 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
18.0 mm
  • of 36
Male To Female Standoff Hexagonal 7.0 mm M4 35.0 mm

10198520

Price Range
£ 1.2677 - £ 1.2424

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 60.0 mm

10198445

Price Range
£ 2.926 - £ 1.3391

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

10198414

Price Range
£ 0.9779 - £ 0.9586

Stock Levels
1297 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

10198483

Price Range
£ 0.8129 - £ 0.7966

Stock Levels
2739 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10198650

Price Range
£ 1.1191 - £ 1.073

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 6.0 mm

10199008

Price Range
£ 0.3779 - £ 0.3696

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

10198452

Price Range
£ 0.6554 - £ 0.642

Stock Levels
2456 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 10.0 mm

10198957

Price Range
£ 0.3463 - £ 0.3403

Stock Levels
93 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

10198537

Price Range
£ 1.3822 - £ 1.3539

Stock Levels
7414 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 60.0 mm

10630723

Price Range
£ 7.4384 - £ 7.4384

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

10226230

Price Range
£ 1.3862 - £ 1.3309

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10096444

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
850 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 7.0 mm M4 17.0 mm

10226056

Price Range
£ 0.6165 - £ 0.591

Stock Levels
1232 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    17.0 mm
  • Thread Length
    8.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10225783

Price Range
£ 0.4622 - £ 0.4426

Stock Levels
8700 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10225790

Price Range
£ 1.1084 - £ 1.0644

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 16.0 mm

10225776

Price Range
£ 0.5896 - £ 0.5655

Stock Levels
4056 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10226254

Price Range
£ 1.1451 - £ 1.1004

Stock Levels
4652 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10226247

Price Range
£ 0.7303 - £ 0.701

Stock Levels
9400 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10226506

Price Range
£ 1.4587 - £ 1.3899

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10225509

Price Range
£ 0.90 - £ 0.8646

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel