Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.2333 - £ 0.2378 Request the lead time here
M2.5
5.0 mm
Zinc Plated
5.0 mm
8.0 mm
£ 0.2479 - £ 0.2537 Request the lead time here
M2.5
5.0 mm
Zinc Plated
5.0 mm
20.0 mm
£ 0.2541 - £ 0.2601 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
15.0 mm
£ 0.2482 - £ 0.2541 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
12.0 mm
£ 0.2378 - £ 0.2421 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
10.0 mm
£ 0.2421 - £ 0.2479 800 In stock
M3
6.0 mm
Zinc Plated
7.0 mm
8.0 mm
£ 0.2392 - £ 0.2437 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
8.0 mm
£ 0.261 - £ 0.2653 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
20.0 mm
£ 0.2541 - £ 0.2601 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
15.0 mm
£ 0.6316 - £ 0.645 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
20.0 mm
£ 0.2437 - £ 0.2482 Request the lead time here
M2.5
5.0 mm
Zinc Plated
5.0 mm
15.0 mm
£ 1.1229 - £ 1.1697 Request the lead time here
M3
5.5 mm
Nickel Plated
10.0 mm
40.0 mm
£ 1.8578 - £ 1.9403 Request the lead time here
M4
7.0 mm
Stainless Steel
10.0 mm
40.0 mm
£ 0.8873 - £ 0.9241 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
20.0 mm
£ 1.6789 - £ 1.7477 200 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
20.0 mm
£ 5.7689 - £ 5.8965 4118 In stock
M3
5.5 mm
No Finish
8.0 mm
5.0 mm
£ 0.3538 - £ 0.361 Request the lead time here
M2.5
5.0 mm
Nickel Plated
5.0 mm
15.0 mm
£ 2.0064 - £ 2.051 Request the lead time here
M8
13.0 mm
No Finish
14.0 mm
20.0 mm
10201251 £ 2.9427 - £ 6.7995 Request the lead time here
M8
13.0 mm
No Finish
14.0 mm
40.0 mm
£ 0.3552 - £ 0.37 Request the lead time here
4NC-4NC
5.0 mm
Nickel Plated
6.0 mm
5.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

10337301

Price Range
£ 0.2378 - £ 0.2333

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10634622

Price Range
£ 0.2537 - £ 0.2479

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10337370

Price Range
£ 0.2601 - £ 0.2541

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10337363

Price Range
£ 0.2541 - £ 0.2482

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10634363

Price Range
£ 0.2421 - £ 0.2378

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 6.0 mm M3 8.0 mm

10634356

Price Range
£ 0.2479 - £ 0.2421

Stock Levels
800 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10337349

Price Range
£ 0.2437 - £ 0.2392

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10634387

Price Range
£ 0.2653 - £ 0.261

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10337394

Price Range
£ 0.2601 - £ 0.2541

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

10337295

Price Range
£ 0.645 - £ 0.6316

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10337332

Price Range
£ 0.2482 - £ 0.2437

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

10096611

Price Range
£ 1.1697 - £ 1.1229

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

10226094

Price Range
£ 1.9403 - £ 1.8578

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

10225523

Price Range
£ 0.9241 - £ 0.8873

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10226537

Price Range
£ 1.7477 - £ 1.6789

Stock Levels
200 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10369944

Price Range
£ 5.8965 - £ 5.7689

Stock Levels
4118 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10636565

Price Range
£ 0.361 - £ 0.3538

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 20.0 mm

10201237

Price Range
£ 2.051 - £ 2.0064

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

10201251

Price Range
£ 6.7995 - £ 2.9427

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Sub-D Standoff Hexagonal 5.0 mm 4NC-4NC 5.0 mm

10201299

Price Range
£ 0.37 - £ 0.3552

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated