Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.8221 - £ 0.8554 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
18.0 mm
£ 1.1384 - £ 1.186 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
35.0 mm
£ 1.1904 - £ 1.2142 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
50.0 mm
£ 1.4654 - £ 1.5011 695 In stock
M4
7.0 mm
No Finish
8.0 mm
70.0 mm
£ 1.342 - £ 1.3688 1518 In stock
M5
8.0 mm
No Finish
8.0 mm
45.0 mm
£ 1.7983 - £ 1.828 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
70.0 mm
£ 0.3923 - £ 0.4087 59 In stock
M3-4NC
5.0 mm
Nickel Plated
8.0 mm
5.0 mm
£ 1.0439 - £ 1.0874 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
15.0 mm
10445815 £ 0.6901 - £ 0.7032 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
15.0 mm
£ 0.7475 - £ 0.7624 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
18.0 mm
£ 1.3955 - £ 1.4238 700 In stock
M4
7.0 mm
No Finish
8.0 mm
65.0 mm
£ 0.6673 - £ 0.6807 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
12.0 mm
£ 0.6108 - £ 0.6242 800 In stock
M4
7.0 mm
No Finish
8.0 mm
8.0 mm
£ 0.2551 - £ 0.2595 Request the lead time here
M3
6.0 mm
Zinc Plated
7.0 mm
12.0 mm
£ 0.4547 - £ 0.4651 Request the lead time here
M3
5.5 mm
Nickel Plated
5.0 mm
20.0 mm
£ 0.2675 - £ 0.2719 Request the lead time here
M3
6.0 mm
Zinc Plated
7.0 mm
15.0 mm
£ 0.3538 - £ 0.361 Request the lead time here
M4
7.0 mm
Zinc Plated
8.0 mm
12.0 mm
£ 0.3944 - £ 0.4031 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
13.0 mm
£ 0.4118 - £ 0.419 Request the lead time here
M3
6.0 mm
Nickel Plated
7.0 mm
12.0 mm
£ 0.48 - £ 0.4904 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
10.0 mm
  • of 36
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10632987

Price Range
£ 0.8554 - £ 0.8221

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

10201091

Price Range
£ 1.186 - £ 1.1384

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 50.0 mm

10200995

Price Range
£ 1.2142 - £ 1.1904

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

10201022

Price Range
£ 1.5011 - £ 1.4654

Stock Levels
695 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

10201114

Price Range
£ 1.3688 - £ 1.342

Stock Levels
1518 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10201145

Price Range
£ 1.828 - £ 1.7983

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Sub-D Standoff Hexagonal 5.0 mm M3-4NC 5.0 mm

10201336

Price Range
£ 0.4087 - £ 0.3923

Stock Levels
59 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10632949

Price Range
£ 1.0874 - £ 1.0439

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

10445815

Price Range
£ 0.7032 - £ 0.6901

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 18.0 mm

10200933

Price Range
£ 0.7624 - £ 0.7475

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

10201015

Price Range
£ 1.4238 - £ 1.3955

Stock Levels
700 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    65.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

10200926

Price Range
£ 0.6807 - £ 0.6673

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

10200902

Price Range
£ 0.6242 - £ 0.6108

Stock Levels
800 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

10634370

Price Range
£ 0.2595 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10337226

Price Range
£ 0.4651 - £ 0.4547

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 6.0 mm M3 15.0 mm

10337400

Price Range
£ 0.2719 - £ 0.2675

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

10637388

Price Range
£ 0.361 - £ 0.3538

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 13.0 mm

10337240

Price Range
£ 0.4031 - £ 0.3944

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

10644669

Price Range
£ 0.419 - £ 0.4118

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 10.0 mm

10337271

Price Range
£ 0.4904 - £ 0.48

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated