Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4343 - £ 0.4343 510 In stock
M3
5.0 mm
Nickel Plated
9.0 mm
19.0 mm
£ 0.3211 - £ 0.3211 6117 In stock
M2.5
5.0 mm
Nickel Plated
3.0 mm
8.0 mm
£ 0.5027 - £ 1.1154 3760 In stock
M4
7.0 mm
Nickel Plated
6.0 mm
12.0 mm
£ 0.4243 - £ 0.9355 11200 In stock
M4
7.0 mm
Nickel Plated
5.0 mm
10.0 mm
£ 1.0439 - £ 2.3031 11595 In stock
M4
7.0 mm
Nickel Plated
10.0 mm
30.0 mm
£ 0.4943 - £ 1.0918 Request the lead time here
M3
5.0 mm
Nickel Plated
10.0 mm
25.0 mm
£ 0.4748 - £ 1.0499 57900 In stock
M3
5.0 mm
Nickel Plated
9.0 mm
18.0 mm
£ 0.2667 - £ 0.2667 66820 In stock
M3
5.0 mm
Nickel Plated
2.5 mm
5.0 mm
£ 0.488 - £ 0.488 10619 In stock
M3
5.5 mm
Nickel Plated
9.0 mm
20.0 mm
£ 0.3812 - £ 0.3812 1800 In stock
M3
5.0 mm
Nickel Plated
5.5 mm
11.0 mm
£ 0.4021 - £ 0.8876 5020 In stock
M2.5
5.0 mm
Nickel Plated
6.0 mm
12.0 mm
£ 0.4734 - £ 1.0473 15860 In stock
M2.5
5.0 mm
Nickel Plated
8.0 mm
18.0 mm
£ 0.4329 - £ 0.4329 10900 In stock
M3
5.0 mm
Nickel Plated
7.0 mm
14.0 mm
£ 0.3114 - £ 0.3114 21636 In stock
M3
5.0 mm
Nickel Plated
4.0 mm
8.0 mm
£ 0.4189 - £ 0.4189 15200 In stock
M3
5.0 mm
Nickel Plated
6.5 mm
13.0 mm
£ 0.6116 - £ 1.351 13950 In stock
M3
5.0 mm
Nickel Plated
10.0 mm
35.0 mm
£ 0.3994 - £ 0.3994 Request the lead time here
M3
5.0 mm
Zinc Plated
8.0 mm
16.0 mm
£ 0.3952 - £ 0.8745 Request the lead time here
M4
7.0 mm
Zinc Plated
6.0 mm
12.0 mm
£ 0.9246 - £ 0.9246 5964 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
40.0 mm
£ 0.444 - £ 0.9792 2250 In stock
M3
5.0 mm
Zinc Plated
10.0 mm
25.0 mm
  • of 36
Female To Female Standoff M3 19.0 mm

20069346

Price Range
£ 0.4343 - £ 0.4343

Stock Levels
510 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    19.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M2.5 8.0 mm

20069483

Price Range
£ 0.3211 - £ 0.3211

Stock Levels
6117 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    3.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M4 12.0 mm

20069520

Price Range
£ 1.1154 - £ 0.5027

Stock Levels
3760 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M4 10.0 mm

20069513

Price Range
£ 0.9355 - £ 0.4243

Stock Levels
11200 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M4 30.0 mm

20069582

Price Range
£ 2.3031 - £ 1.0439

Stock Levels
11595 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 25.0 mm

20069384

Price Range
£ 1.0918 - £ 0.4943

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 18.0 mm

20069339

Price Range
£ 1.0499 - £ 0.4748

Stock Levels
57900 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 5.0 mm

20069438

Price Range
£ 0.2667 - £ 0.2667

Stock Levels
66820 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    2.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 20.0 mm

20069162

Price Range
£ 0.488 - £ 0.488

Stock Levels
10619 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 11.0 mm

20069230

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
1800 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    5.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M2.5 12.0 mm

20069247

Price Range
£ 0.8876 - £ 0.4021

Stock Levels
5020 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M2.5 18.0 mm

20069322

Price Range
£ 1.0473 - £ 0.4734

Stock Levels
15860 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 14.0 mm

20069278

Price Range
£ 0.4329 - £ 0.4329

Stock Levels
10900 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    14.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 8.0 mm

20069490

Price Range
£ 0.3114 - £ 0.3114

Stock Levels
21636 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    4.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 13.0 mm

20069261

Price Range
£ 0.4189 - £ 0.4189

Stock Levels
15200 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 35.0 mm

20069407

Price Range
£ 1.351 - £ 0.6116

Stock Levels
13950 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff 5.0 mm M3 16.0 mm Steel

20054199

Price Range
£ 0.3994 - £ 0.3994

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 12.0 mm Steel

20054298

Price Range
£ 0.8745 - £ 0.3952

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

20124632

Price Range
£ 0.9246 - £ 0.9246

Stock Levels
5964 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 25.0 mm

20124540

Price Range
£ 0.9792 - £ 0.444

Stock Levels
2250 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated