Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3567 - £ 0.3641 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.4451 - £ 0.4553 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
Nickel Plated
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.5097 - £ 0.5201 | 400 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| 10337318 | £ 0.2363 - £ 0.2407 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.3102 - £ 0.3173 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.3373 - £ 0.3448 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.3958 - £ 0.4045 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3668 - £ 0.3755 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.3291 - £ 0.3364 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.3958 - £ 0.4045 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3745 - £ 0.3834 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
Nickel Plated
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.4458 - £ 0.4547 | 769 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2392 - £ 0.2437 | 708 In stock |
M2.5
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.2437 - £ 0.2482 | 458 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.2392 - £ 0.2437 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.261 - £ 0.2653 | 400 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 2.3054 - £ 2.3489 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
No Finish
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
||
| £ 1.7537 - £ 1.7983 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
No Finish
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
||
| £ 2.4671 - £ 2.5266 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
No Finish
|
0.551 in
14.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.4934 - £ 1.5224 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
No Finish
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue