Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 2.8348 - £ 2.8899 979 In stock
M6
10.0 mm
Zinc Plated
12.0 mm
40.0 mm
£ 0.9482 - £ 0.9873 Request the lead time here
M3
5.0 mm
Nickel Plated
10.0 mm
45.0 mm
£ 1.4999 - £ 1.555 25 In stock
M3
5.5 mm
Stainless Steel
10.0 mm
50.0 mm
£ 1.2945 - £ 1.349 4100 In stock
M3
5.5 mm
Zinc Plated
10.0 mm
60.0 mm
£ 2.8211 - £ 2.8761 Request the lead time here
M6
10.0 mm
Zinc Plated
12.0 mm
50.0 mm
£ 3.7843 - £ 3.8669 Request the lead time here
M6
10.0 mm
Stainless Steel
12.0 mm
50.0 mm
£ 1.0962 - £ 1.1409 1500 In stock
M3
5.0 mm
Nickel Plated
10.0 mm
55.0 mm
£ 0.9922 - £ 1.0333 9550 In stock
M3
5.0 mm
Zinc Plated
10.0 mm
45.0 mm
£ 0.2932 - £ 0.3044 7930 In stock
M3
5.0 mm
Zinc Plated
3.0 mm
6.0 mm
£ 0.3211 - £ 0.3351 2100 In stock
M3
5.0 mm
Zinc Plated
4.5 mm
9.0 mm
10198377 £ 0.8356 - £ 0.8522 894 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
30.0 mm
£ 0.7629 - £ 0.778 500 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
25.0 mm
£ 0.8902 - £ 0.9095 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
35.0 mm
£ 1.1013 - £ 1.1235 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
50.0 mm
10198476 £ 0.7297 - £ 0.7446 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
12.0 mm
£ 1.018 - £ 1.0388 2183 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
25.0 mm
£ 1.4773 - £ 1.5011 1260 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
45.0 mm
£ 1.9618 - £ 2.0064 1450 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
65.0 mm
10198629 £ 0.8471 - £ 0.8828 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
12.0 mm
£ 1.1223 - £ 1.1701 Request the lead time here
M6
10.0 mm
Nickel Plated
10.0 mm
10.0 mm
  • of 36
Female To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

10226599

Price Range
£ 2.8899 - £ 2.8348

Stock Levels
979 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

10096628

Price Range
£ 0.9873 - £ 0.9482

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

10225929

Price Range
£ 1.555 - £ 1.4999

Stock Levels
25 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 60.0 mm

10225967

Price Range
£ 1.349 - £ 1.2945

Stock Levels
4100 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10226612

Price Range
£ 2.8761 - £ 2.8211

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10226629

Price Range
£ 3.8669 - £ 3.7843

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.0 mm M3 55.0 mm

10096659

Price Range
£ 1.1409 - £ 1.0962

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

10096635

Price Range
£ 1.0333 - £ 0.9922

Stock Levels
9550 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 6.0 mm

10096178

Price Range
£ 0.3044 - £ 0.2932

Stock Levels
7930 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    3.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 9.0 mm

10225721

Price Range
£ 0.3351 - £ 0.3211

Stock Levels
2100 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    9.0 mm
  • Thread Length
    4.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

10198377

Price Range
£ 0.8522 - £ 0.8356

Stock Levels
894 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 25.0 mm

10198360

Price Range
£ 0.778 - £ 0.7629

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

10198391

Price Range
£ 0.9095 - £ 0.8902

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

10198438

Price Range
£ 1.1235 - £ 1.1013

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

10198476

Price Range
£ 0.7446 - £ 0.7297

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

10198506

Price Range
£ 1.0388 - £ 1.018

Stock Levels
2183 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 45.0 mm

10198544

Price Range
£ 1.5011 - £ 1.4773

Stock Levels
1260 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

10198582

Price Range
£ 2.0064 - £ 1.9618

Stock Levels
1450 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    65.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

10198629

Price Range
£ 0.8828 - £ 0.8471

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 10.0 mm

10638453

Price Range
£ 1.1701 - £ 1.1223

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated