Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.9569 - £ 0.9765 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
| £ 0.462 - £ 0.472 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| 10199633 | £ 0.6167 - £ 0.642 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
|
| 10199527 | £ 0.6777 - £ 0.6911 | 1771 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
|
| £ 1.2633 - £ 1.2885 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 10198278 | £ 0.551 - £ 0.5616 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
| £ 1.9618 - £ 2.0064 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| £ 2.5711 - £ 2.6306 | 195 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
||
| £ 1.0047 - £ 1.0255 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
||
| £ 3.8939 - £ 3.8939 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
2.756 in
70.0 mm
|
||
| £ 0.3756 - £ 0.3912 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.4167 - £ 0.4337 | 2547 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.276 in
7.0 mm
|
0.551 in
14.0 mm
|
||
| £ 6.2201 - £ 6.344 | 10 In stock |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.9266 - £ 2.0091 | 250 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.5116 - £ 0.5329 | 100 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| £ 0.4209 - £ 0.4394 | 4757 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| £ 4.8027 - £ 4.899 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3994 - £ 0.4161 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| £ 1.0347 - £ 1.0772 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.3692 - £ 1.4312 | 249 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue