Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4365 - £ 0.4549 850 In stock
M3
5.5 mm
Nickel Plated
9.0 mm
18.0 mm
£ 1.1004 - £ 1.1451 4652 In stock
M5
8.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 0.955 - £ 0.9949 300 In stock
M4
7.0 mm
Stainless Steel
7.5 mm
15.0 mm
£ 0.4252 - £ 0.4436 Request the lead time here
M2
4.0 mm
Nickel Plated
6.0 mm
18.0 mm
£ 0.4748 - £ 0.4946 Request the lead time here
M4
7.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 0.9737 - £ 1.0148 Request the lead time here
M2.5
5.0 mm
Stainless Steel
8.0 mm
20.0 mm
£ 6.0688 - £ 6.2064 10 In stock
M8
13.0 mm
Zinc Plated
12.5 mm
25.0 mm
£ 1.3444 - £ 1.4036 600 In stock
M6
10.0 mm
Zinc Plated
12.0 mm
25.0 mm
£ 1.0644 - £ 1.1084 Request the lead time here
M3
5.5 mm
Stainless Steel
9.0 mm
18.0 mm
£ 1.0376 - £ 1.0802 44 In stock
M5
8.0 mm
Nickel Plated
10.0 mm
20.0 mm
£ 1.1076 - £ 1.1537 1600 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 1.0665 - £ 1.1119 Request the lead time here
M4
7.0 mm
Stainless Steel
10.0 mm
20.0 mm
£ 1.4036 - £ 1.4587 3650 In stock
M6
10.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 1.4862 - £ 1.5412 2000 In stock
M5
8.0 mm
Stainless Steel
10.0 mm
20.0 mm
£ 1.3899 - £ 1.4587 Request the lead time here
M6
10.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 1.5688 - £ 1.6376 400 In stock
M6
10.0 mm
Stainless Steel
9.0 mm
18.0 mm
£ 0.5655 - £ 0.5896 4056 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
16.0 mm
£ 0.701 - £ 0.7303 9400 In stock
M5
8.0 mm
Nickel Plated
9.0 mm
18.0 mm
£ 0.8902 - £ 0.9095 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
35.0 mm
£ 1.1013 - £ 1.1235 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
50.0 mm
  • of 36
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10096444

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
850 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10226254

Price Range
£ 1.1451 - £ 1.1004

Stock Levels
4652 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

10226049

Price Range
£ 0.9949 - £ 0.955

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10225493

Price Range
£ 0.4436 - £ 0.4252

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 7.0 mm M4 18.0 mm

10096802

Price Range
£ 0.4946 - £ 0.4748

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10225639

Price Range
£ 1.0148 - £ 0.9737

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 13.0 mm M8 25.0 mm

10226698

Price Range
£ 6.2064 - £ 6.0688

Stock Levels
10 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    12.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 25.0 mm

10226544

Price Range
£ 1.4036 - £ 1.3444

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10225790

Price Range
£ 1.1084 - £ 1.0644

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10226261

Price Range
£ 1.0802 - £ 1.0376

Stock Levels
44 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10226278

Price Range
£ 1.1537 - £ 1.1076

Stock Levels
1600 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

10226063

Price Range
£ 1.1119 - £ 1.0665

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10226520

Price Range
£ 1.4587 - £ 1.4036

Stock Levels
3650 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10226285

Price Range
£ 1.5412 - £ 1.4862

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10226506

Price Range
£ 1.4587 - £ 1.3899

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10226513

Price Range
£ 1.6376 - £ 1.5688

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 16.0 mm

10225776

Price Range
£ 0.5896 - £ 0.5655

Stock Levels
4056 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10226247

Price Range
£ 0.7303 - £ 0.701

Stock Levels
9400 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

10198391

Price Range
£ 0.9095 - £ 0.8902

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

10198438

Price Range
£ 1.1235 - £ 1.1013

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated