Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.261 - £ 0.2653 400 In stock
M3
5.5 mm
Zinc Plated
6.0 mm
20.0 mm
£ 0.2675 - £ 0.2719 Request the lead time here
M3
6.0 mm
Zinc Plated
7.0 mm
15.0 mm
£ 0.2482 - £ 0.2541 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
12.0 mm
£ 0.2378 - £ 0.2421 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
10.0 mm
£ 0.2437 - £ 0.2482 458 In stock
M3
5.5 mm
Zinc Plated
5.0 mm
10.0 mm
£ 0.2392 - £ 0.2437 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
8.0 mm
£ 0.3291 - £ 0.3364 Request the lead time here
M2.5
5.0 mm
Nickel Plated
5.0 mm
12.0 mm
£ 0.2479 - £ 0.2537 Request the lead time here
M2.5
5.0 mm
Zinc Plated
5.0 mm
20.0 mm
£ 0.8902 - £ 0.9095 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
35.0 mm
£ 1.1013 - £ 1.1235 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
50.0 mm
10198476 £ 0.7297 - £ 0.7446 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
12.0 mm
£ 1.018 - £ 1.0388 1983 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
25.0 mm
£ 1.4773 - £ 1.5011 1060 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
45.0 mm
£ 1.9618 - £ 2.0064 1450 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
65.0 mm
10198629 £ 0.8471 - £ 0.8828 600 In stock
M5
8.0 mm
Nickel Plated
8.0 mm
12.0 mm
£ 1.1223 - £ 1.1701 Request the lead time here
M6
10.0 mm
Nickel Plated
10.0 mm
10.0 mm
10198803 £ 2.0658 - £ 2.1104 98 In stock
M6
10.0 mm
Nickel Plated
10.0 mm
30.0 mm
£ 3.448 - £ 3.5075 Request the lead time here
M6
10.0 mm
Nickel Plated
10.0 mm
60.0 mm
£ 3.3291 - £ 3.4034 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
15.0 mm
£ 0.7906 - £ 0.8233 7407 In stock
M5
8.0 mm
Nickel Plated
8.0 mm
10.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10634660

Price Range
£ 0.2653 - £ 0.261

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 6.0 mm M3 15.0 mm

10337400

Price Range
£ 0.2719 - £ 0.2675

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10337363

Price Range
£ 0.2541 - £ 0.2482

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10634363

Price Range
£ 0.2421 - £ 0.2378

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10337356

Price Range
£ 0.2482 - £ 0.2437

Stock Levels
458 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10337387

Price Range
£ 0.2437 - £ 0.2392

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 12.0 mm

10644584

Price Range
£ 0.3364 - £ 0.3291

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10634622

Price Range
£ 0.2537 - £ 0.2479

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

10198391

Price Range
£ 0.9095 - £ 0.8902

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

10198438

Price Range
£ 1.1235 - £ 1.1013

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

10198476

Price Range
£ 0.7446 - £ 0.7297

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

10198506

Price Range
£ 1.0388 - £ 1.018

Stock Levels
1983 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 45.0 mm

10198544

Price Range
£ 1.5011 - £ 1.4773

Stock Levels
1060 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

10198582

Price Range
£ 2.0064 - £ 1.9618

Stock Levels
1450 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    65.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

10198629

Price Range
£ 0.8828 - £ 0.8471

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 10.0 mm

10638453

Price Range
£ 1.1701 - £ 1.1223

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10198803

Price Range
£ 2.1104 - £ 2.0658

Stock Levels
98 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 60.0 mm

10198841

Price Range
£ 3.5075 - £ 3.448

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 15.0 mm

10198872

Price Range
£ 3.4034 - £ 3.3291

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

10198612

Price Range
£ 0.8233 - £ 0.7906

Stock Levels
7407 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated