Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.7282 - £ 0.7431 799 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
30.0 mm
£ 0.9571 - £ 0.9764 398 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
50.0 mm
£ 0.4582 - £ 0.4668 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
5.0 mm
£ 0.4845 - £ 0.4949 763 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
6.0 mm
10198285 £ 0.541 - £ 0.5513 9512 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
10.0 mm
£ 0.5797 - £ 0.5924 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
15.0 mm
£ 0.498 - £ 0.498 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
16.0 mm
£ 0.6673 - £ 0.6807 488 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
25.0 mm
£ 0.9185 - £ 0.9185 734 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
45.0 mm
£ 0.396 - £ 0.4035 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
9.0 mm
£ 0.4153 - £ 0.4238 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
13.0 mm
£ 0.4564 - £ 0.4663 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
17.0 mm
£ 0.4785 - £ 0.4889 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
20.0 mm
£ 0.3477 - £ 0.3552 4691 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
6.0 mm
£ 0.6932 - £ 0.7069 223 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
20.0 mm
£ 1.6645 - £ 1.6943 194 In stock
M5
8.0 mm
Nickel Plated
8.0 mm
40.0 mm
£ 0.3923 - £ 0.3997 361 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
10.0 mm
£ 0.4731 - £ 0.4731 394 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
14.0 mm
£ 0.4479 - £ 0.4564 4590 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
5.0 mm
10198254 £ 0.489 - £ 0.4989 342 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
8.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.0 mm M3 30.0 mm

10198155

Price Range
£ 0.7431 - £ 0.7282

Stock Levels
799 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 50.0 mm

10198193

Price Range
£ 0.9764 - £ 0.9571

Stock Levels
398 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10633052

Price Range
£ 0.4668 - £ 0.4582

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

10198247

Price Range
£ 0.4949 - £ 0.4845

Stock Levels
763 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10198285

Price Range
£ 0.5513 - £ 0.541

Stock Levels
9512 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10198315

Price Range
£ 0.5924 - £ 0.5797

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 16.0 mm

10198100

Price Range
£ 0.498 - £ 0.498

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 25.0 mm

10198148

Price Range
£ 0.6807 - £ 0.6673

Stock Levels
488 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

10198186

Price Range
£ 0.9185 - £ 0.9185

Stock Levels
734 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 9.0 mm

10198032

Price Range
£ 0.4035 - £ 0.396

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    9.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 13.0 mm

10198070

Price Range
£ 0.4238 - £ 0.4153

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 17.0 mm

10198117

Price Range
£ 0.4663 - £ 0.4564

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    17.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10197967

Price Range
£ 0.4889 - £ 0.4785

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 6.0 mm

10198001

Price Range
£ 0.3552 - £ 0.3477

Stock Levels
4691 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10198346

Price Range
£ 0.7069 - £ 0.6932

Stock Levels
223 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 40.0 mm

10198698

Price Range
£ 1.6943 - £ 1.6645

Stock Levels
194 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 10.0 mm

10198049

Price Range
£ 0.3997 - £ 0.3923

Stock Levels
361 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 14.0 mm

10198087

Price Range
£ 0.4731 - £ 0.4731

Stock Levels
394 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    14.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10198223

Price Range
£ 0.4564 - £ 0.4479

Stock Levels
4590 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10198254

Price Range
£ 0.4989 - £ 0.489

Stock Levels
342 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated