Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4919 - £ 0.5023 5300 In stock
M4
7.0 mm
Zinc Plated
8.0 mm
15.0 mm
£ 0.4712 - £ 0.4813 Request the lead time here
M2.5
5.0 mm
No Finish
6.0 mm
5.0 mm
£ 0.639 - £ 0.6524 1200 In stock
M3
5.5 mm
No Finish
6.0 mm
20.0 mm
£ 0.532 - £ 0.5439 2000 In stock
M4
7.0 mm
Zinc Plated
8.0 mm
20.0 mm
£ 0.37 - £ 0.3775 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
15.0 mm
£ 0.8367 - £ 0.8545 Request the lead time here
M3
5.5 mm
No Finish
6.0 mm
40.0 mm
£ 0.5439 - £ 0.5543 Request the lead time here
M3
5.5 mm
No Finish
6.0 mm
10.0 mm
10199404 £ 0.48 - £ 0.4904 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
30.0 mm
£ 0.6702 - £ 0.6836 100 In stock
M3
5.5 mm
Zinc Plated
6.0 mm
50.0 mm
10201251 £ 2.9427 - £ 6.7995 Request the lead time here
M8
13.0 mm
No Finish
14.0 mm
40.0 mm
£ 0.4266 - £ 0.445 Request the lead time here
M3
6.0 mm
Nickel Plated
5.0 mm
12.0 mm
£ 0.3567 - £ 0.3641 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
10.0 mm
£ 0.3828 - £ 0.3987 17700 In stock
4NC-4NC
5.0 mm
Nickel Plated
8.0 mm
5.0 mm
£ 2.0064 - £ 2.051 Request the lead time here
M8
13.0 mm
No Finish
14.0 mm
20.0 mm
£ 0.3552 - £ 0.37 Request the lead time here
M3-4NC
5.0 mm
Nickel Plated
6.0 mm
5.0 mm
£ 2.8981 - £ 6.7438 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
80.0 mm
£ 0.4436 - £ 0.4538 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
20.0 mm
£ 3.4332 - £ 7.8863 Request the lead time here
M8
13.0 mm
No Finish
14.0 mm
50.0 mm
£ 4.3546 - £ 10.0599 780 In stock
M8
13.0 mm
No Finish
14.0 mm
70.0 mm
10201305 £ 0.3552 - £ 0.37 Request the lead time here
4NC-M3
5.0 mm
Nickel Plated
6.0 mm
5.0 mm
  • of 36
Male To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

10199473

Price Range
£ 0.5023 - £ 0.4919

Stock Levels
5300 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 5.0 mm

10634295

Price Range
£ 0.4813 - £ 0.4712

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10200834

Price Range
£ 0.6524 - £ 0.639

Stock Levels
1200 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

10199497

Price Range
£ 0.5439 - £ 0.532

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10199367

Price Range
£ 0.3775 - £ 0.37

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

10200872

Price Range
£ 0.8545 - £ 0.8367

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10200803

Price Range
£ 0.5543 - £ 0.5439

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

10199404

Price Range
£ 0.4904 - £ 0.48

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

10199435

Price Range
£ 0.6836 - £ 0.6702

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

10201251

Price Range
£ 6.7995 - £ 2.9427

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

10229330

Price Range
£ 0.445 - £ 0.4266

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10337233

Price Range
£ 0.3641 - £ 0.3567

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Sub-D Standoff Hexagonal 5.0 mm 4NC-4NC 5.0 mm

10634288

Price Range
£ 0.3987 - £ 0.3828

Stock Levels
17700 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 20.0 mm

10201237

Price Range
£ 2.051 - £ 2.0064

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Sub-D Standoff Hexagonal 5.0 mm M3-4NC 5.0 mm

10201329

Price Range
£ 0.37 - £ 0.3552

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 80.0 mm

10201206

Price Range
£ 6.7438 - £ 2.8981

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10635803

Price Range
£ 0.4538 - £ 0.4436

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 50.0 mm

10201268

Price Range
£ 7.8863 - £ 3.4332

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 13.0 mm M8 70.0 mm

10201282

Price Range
£ 10.0599 - £ 4.3546

Stock Levels
780 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Sub-D Standoff Hexagonal 5.0 mm 4NC-M3 5.0 mm

10201305

Price Range
£ 0.37 - £ 0.3552

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated