Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 2.3054 - £ 2.3489 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
60.0 mm
£ 1.7537 - £ 1.7983 Request the lead time here
M8
13.0 mm
No Finish
14.0 mm
15.0 mm
£ 1.6199 - £ 1.6497 320 In stock
M5
8.0 mm
No Finish
8.0 mm
60.0 mm
£ 1.0439 - £ 1.0874 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
15.0 mm
£ 0.6197 - £ 0.6316 Request the lead time here
M3
5.5 mm
No Finish
6.0 mm
18.0 mm
10200865 £ 0.7877 - £ 0.804 Request the lead time here
M3
5.5 mm
No Finish
6.0 mm
35.0 mm
£ 0.7862 - £ 0.8189 100 In stock
M5
8.0 mm
No Finish
8.0 mm
15.0 mm
£ 1.0507 - £ 1.0953 400 In stock
M5
8.0 mm
No Finish
8.0 mm
30.0 mm
£ 0.6108 - £ 0.6242 800 In stock
M4
7.0 mm
No Finish
8.0 mm
8.0 mm
£ 0.7475 - £ 0.7624 1300 In stock
M4
7.0 mm
No Finish
8.0 mm
18.0 mm
£ 1.5159 - £ 1.5456 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
30.0 mm
£ 4.3546 - £ 10.0599 780 In stock
M8
13.0 mm
No Finish
14.0 mm
70.0 mm
10201305 £ 0.3552 - £ 0.37 Request the lead time here
4NC-M3
5.0 mm
Nickel Plated
6.0 mm
5.0 mm
10201343 £ 0.4577 - £ 0.477 Request the lead time here
M3-4NC
5.0 mm
Nickel Plated
12.0 mm
5.0 mm
£ 0.3552 - £ 0.37 Request the lead time here
M3-4NC
5.0 mm
Nickel Plated
6.0 mm
5.0 mm
£ 0.4266 - £ 0.445 Request the lead time here
M3
6.0 mm
Nickel Plated
5.0 mm
12.0 mm
£ 0.3076 - £ 0.3135 Request the lead time here
M2.5
5.0 mm
Nickel Plated
5.0 mm
8.0 mm
£ 0.4027 - £ 0.4116 Request the lead time here
M2.5
5.0 mm
Nickel Plated
5.0 mm
20.0 mm
£ 0.3958 - £ 0.4045 Request the lead time here
M3
5.5 mm
Nickel Plated
5.0 mm
15.0 mm
£ 0.3668 - £ 0.3755 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
12.0 mm
  • of 36
Male To Female Standoff Hexagonal 10.0 mm M6 60.0 mm

10632956

Price Range
£ 2.3489 - £ 2.3054

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 13.0 mm M8 15.0 mm

10201220

Price Range
£ 1.7983 - £ 1.7537

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10201138

Price Range
£ 1.6497 - £ 1.6199

Stock Levels
320 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10632949

Price Range
£ 1.0874 - £ 1.0439

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10200827

Price Range
£ 0.6316 - £ 0.6197

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

10200865

Price Range
£ 0.804 - £ 0.7877

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

10201053

Price Range
£ 0.8189 - £ 0.7862

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10201084

Price Range
£ 1.0953 - £ 1.0507

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

10200902

Price Range
£ 0.6242 - £ 0.6108

Stock Levels
800 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 18.0 mm

10200933

Price Range
£ 0.7624 - £ 0.7475

Stock Levels
1300 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10201169

Price Range
£ 1.5456 - £ 1.5159

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 13.0 mm M8 70.0 mm

10201282

Price Range
£ 10.0599 - £ 4.3546

Stock Levels
780 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Sub-D Standoff Hexagonal 5.0 mm 4NC-M3 5.0 mm

10201305

Price Range
£ 0.37 - £ 0.3552

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Sub-D Standoff Hexagonal 5.0 mm M3-4NC 5.0 mm

10201343

Price Range
£ 0.477 - £ 0.4577

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Sub-D Standoff Hexagonal 5.0 mm M3-4NC 5.0 mm

10201329

Price Range
£ 0.37 - £ 0.3552

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

10229330

Price Range
£ 0.445 - £ 0.4266

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

10337172

Price Range
£ 0.3135 - £ 0.3076

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10337189

Price Range
£ 0.4116 - £ 0.4027

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10636602

Price Range
£ 0.4045 - £ 0.3958

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10635728

Price Range
£ 0.3755 - £ 0.3668

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated