Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.9318 - £ 0.9705 | 554 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| £ 1.6794 - £ 1.724 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
| £ 1.128 - £ 1.1518 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.5754 - £ 1.6051 | 1310 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| £ 3.684 - £ 3.7592 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
||
| 10198858 | £ 3.879 - £ 3.9533 | 304 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
2.756 in
70.0 mm
|
|
| £ 4.4949 - £ 4.5819 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.3638 - £ 0.3785 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| 10199145 | £ 0.3359 - £ 0.3433 | 1206 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.3734 - £ 0.381 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
||
| £ 0.4547 - £ 0.4651 | 3570 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 10199329 | £ 0.3344 - £ 0.3418 | 905 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.4369 - £ 0.4458 | 198 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.3745 - £ 0.3834 | 1256 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.4056 - £ 0.4146 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.5187 - £ 0.5291 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.431 - £ 0.4399 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
||
| £ 0.5222 - £ 0.5328 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.6376 - £ 0.6509 | 200 In stock |
M4
|
0.276 in
7.0 mm
|
No Finish
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.5249 - £ 0.5466 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue