Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4547 - £ 0.4651 70 In stock
M2.5
5.0 mm
Nickel Plated
6.0 mm
18.0 mm
£ 0.3849 - £ 0.3923 837 In stock
M2
4.0 mm
Nickel Plated
5.0 mm
8.0 mm
£ 0.4494 - £ 0.4582 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
18.0 mm
£ 0.3789 - £ 0.3864 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
10.0 mm
£ 0.4146 - £ 0.4235 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
12.0 mm
£ 1.1414 - £ 1.1889 1682 In stock
M8
13.0 mm
Zinc Plated
14.0 mm
20.0 mm
£ 0.9556 - £ 0.9957 968 In stock
M6
10.0 mm
Zinc Plated
10.0 mm
30.0 mm
£ 0.7386 - £ 0.7683 16684 In stock
M5
8.0 mm
Zinc Plated
8.0 mm
25.0 mm
10199886 £ 2.1104 - £ 2.155 Request the lead time here
M6
10.0 mm
Zinc Plated
10.0 mm
90.0 mm
£ 0.9898 - £ 1.0299 700 In stock
M5
8.0 mm
Zinc Plated
8.0 mm
45.0 mm
£ 1.2766 - £ 1.3034 3228 In stock
M8
13.0 mm
Zinc Plated
14.0 mm
25.0 mm
10199732 £ 1.1785 - £ 1.2276 Request the lead time here
M5
8.0 mm
Zinc Plated
8.0 mm
60.0 mm
10199770 £ 0.7475 - £ 0.7787 1000 In stock
M6
10.0 mm
Zinc Plated
10.0 mm
15.0 mm
£ 1.0923 - £ 1.1369 Request the lead time here
M6
10.0 mm
Zinc Plated
10.0 mm
40.0 mm
10199848 £ 1.2588 - £ 1.2841 Request the lead time here
M6
10.0 mm
Zinc Plated
10.0 mm
50.0 mm
£ 1.8429 - £ 1.8726 Request the lead time here
M6
10.0 mm
Zinc Plated
10.0 mm
80.0 mm
£ 0.8174 - £ 0.8501 1200 In stock
M6
10.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 4.1466 - £ 4.2357 600 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
40.0 mm
£ 2.5117 - £ 2.5711 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
60.0 mm
£ 0.3118 - £ 0.3245 3800 In stock
M2
4.0 mm
Nickel Plated
5.0 mm
10.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

10197950

Price Range
£ 0.4651 - £ 0.4547

Stock Levels
70 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 8.0 mm

10197820

Price Range
£ 0.3923 - £ 0.3849

Stock Levels
837 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10638446

Price Range
£ 0.4582 - £ 0.4494

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10197912

Price Range
£ 0.3864 - £ 0.3789

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 12.0 mm

10197844

Price Range
£ 0.4235 - £ 0.4146

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 20.0 mm

10199916

Price Range
£ 1.1889 - £ 1.1414

Stock Levels
1682 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10199817

Price Range
£ 0.9957 - £ 0.9556

Stock Levels
968 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10199664

Price Range
£ 0.7683 - £ 0.7386

Stock Levels
16684 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 90.0 mm

10199886

Price Range
£ 2.155 - £ 2.1104

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    90.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

10199701

Price Range
£ 1.0299 - £ 0.9898

Stock Levels
700 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 13.0 mm M8 25.0 mm

10199923

Price Range
£ 1.3034 - £ 1.2766

Stock Levels
3228 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10199732

Price Range
£ 1.2276 - £ 1.1785

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10199770

Price Range
£ 0.7787 - £ 0.7475

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

10199831

Price Range
£ 1.1369 - £ 1.0923

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10199848

Price Range
£ 1.2841 - £ 1.2588

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 80.0 mm

10199879

Price Range
£ 1.8726 - £ 1.8429

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10199794

Price Range
£ 0.8501 - £ 0.8174

Stock Levels
1200 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

10200728

Price Range
£ 4.2357 - £ 4.1466

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10200520

Price Range
£ 2.5711 - £ 2.5117

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 10.0 mm

10225431

Price Range
£ 0.3245 - £ 0.3118

Stock Levels
3800 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated