Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.9246 - £ 0.9246 | 2414 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.5125 - £ 0.5125 | 1715 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.3002 - £ 1.3002 | 6500 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.6647 - £ 1.4715 | 10200 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.3044 - £ 0.3044 | 106 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.4901 - £ 1.0787 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
Zinc
|
|
0.394 in
10.0 mm
|
||
| £ 0.4482 - £ 0.4482 | 7503 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.6326 - £ 0.6326 | 1010 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3365 - £ 0.3365 | 7200 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.4216 - £ 0.4216 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3505 - £ 0.3505 | 6000 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.663 - £ 1.4642 | 19980 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.2918 - £ 0.2918 | 6700 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| £ 0.4329 - £ 0.9531 | 429 In stock |
M3
|
0.236 in
6.0 mm
|
Zinc
|
|
0.197 in
5.0 mm
|
||
| £ 0.4021 - £ 0.4021 | 7598 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.3796 - £ 0.3796 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.444 - £ 0.9792 | 7850 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.546 - £ 1.2044 | 1939 In stock |
M3
|
0.236 in
6.0 mm
|
Zinc
|
|
0.591 in
15.0 mm
|
||
| £ 0.3938 - £ 0.3938 | 6900 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.276 in
7.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.4091 - £ 0.4091 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.472 in