Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.9246 - £ 0.9246 2464 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
40.0 mm
£ 0.5125 - £ 0.5125 1715 In stock
M2.5
5.0 mm
Nickel Plated
8.0 mm
25.0 mm
£ 1.3002 - £ 1.3002 6500 In stock
M4
7.0 mm
Nickel Plated
10.0 mm
40.0 mm
£ 0.6647 - £ 1.4715 2500 In stock
M3
5.0 mm
Nickel Plated
10.0 mm
40.0 mm
£ 0.3044 - £ 0.3044 106 In stock
M2.5
5.0 mm
Nickel Plated
3.0 mm
6.0 mm
£ 0.4901 - £ 1.0787 Request the lead time here
M3
6.0 mm
Zinc
10.0 mm
£ 0.4482 - £ 0.4482 7503 In stock
M2.5
5.0 mm
Nickel Plated
8.0 mm
20.0 mm
£ 0.6326 - £ 0.6326 1010 In stock
M5
8.0 mm
Nickel Plated
7.5 mm
15.0 mm
£ 0.3365 - £ 0.3365 7200 In stock
M3
5.0 mm
Nickel Plated
5.0 mm
10.0 mm
£ 0.4216 - £ 0.4216 Request the lead time here
M3
5.5 mm
Nickel Plated
7.5 mm
15.0 mm
£ 0.3505 - £ 0.3505 6000 In stock
M2.5
5.0 mm
Nickel Plated
5.0 mm
10.0 mm
£ 0.663 - £ 1.4642 19980 In stock
M4
7.0 mm
Nickel Plated
10.0 mm
20.0 mm
£ 0.2918 - £ 0.2918 6700 In stock
M3
5.0 mm
Zinc Plated
2.5 mm
5.0 mm
£ 0.4329 - £ 0.9531 429 In stock
M3
6.0 mm
Zinc
5.0 mm
£ 0.4021 - £ 0.4021 398 In stock
M4
7.0 mm
Zinc Plated
4.0 mm
8.0 mm
£ 0.3796 - £ 0.3796 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
10.0 mm
£ 0.444 - £ 0.9792 7850 In stock
M3
5.0 mm
Zinc Plated
10.0 mm
25.0 mm
£ 0.546 - £ 1.2044 1939 In stock
M3
6.0 mm
Zinc
15.0 mm
£ 0.3938 - £ 0.3938 6900 In stock
M3
5.0 mm
Zinc Plated
7.0 mm
14.0 mm
£ 0.4091 - £ 0.4091 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
12.0 mm
  • of 36
Female To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

20124632

Price Range
£ 0.9246 - £ 0.9246

Stock Levels
2464 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff M2.5 25.0 mm

20124465

Price Range
£ 0.5125 - £ 0.5125

Stock Levels
1715 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M4 40.0 mm

20124625

Price Range
£ 1.3002 - £ 1.3002

Stock Levels
6500 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M3 40.0 mm

20124564

Price Range
£ 1.4715 - £ 0.6647

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M2.5 6.0 mm

20124410

Price Range
£ 0.3044 - £ 0.3044

Stock Levels
106 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    3.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Male Standoff M3 10.0 mm

20125400

Price Range
£ 1.0787 - £ 0.4901

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Female To Female Standoff M2.5 20.0 mm

20124458

Price Range
£ 0.4482 - £ 0.4482

Stock Levels
7503 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M5 15.0 mm

20124649

Price Range
£ 0.6326 - £ 0.6326

Stock Levels
1010 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M3 10.0 mm

20124489

Price Range
£ 0.3365 - £ 0.3365

Stock Levels
7200 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M3 15.0 mm

20124533

Price Range
£ 0.4216 - £ 0.4216

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M2.5 10.0 mm

20124427

Price Range
£ 0.3505 - £ 0.3505

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M4 20.0 mm

20124618

Price Range
£ 1.4642 - £ 0.663

Stock Levels
19980 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.0 mm M3 5.0 mm

20124472

Price Range
£ 0.2918 - £ 0.2918

Stock Levels
6700 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    2.5 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Male Standoff M3 5.0 mm

20125394

Price Range
£ 0.9531 - £ 0.4329

Stock Levels
429 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    5.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Female To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

20124595

Price Range
£ 0.4021 - £ 0.4021

Stock Levels
398 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    4.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

20124496

Price Range
£ 0.3796 - £ 0.3796

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 25.0 mm

20124540

Price Range
£ 0.9792 - £ 0.444

Stock Levels
7850 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Male Standoff M3 15.0 mm

20125424

Price Range
£ 1.2044 - £ 0.546

Stock Levels
1939 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Female To Female Standoff Hexagonal 5.0 mm M3 14.0 mm

20124526

Price Range
£ 0.3938 - £ 0.3938

Stock Levels
6900 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    14.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

20124519

Price Range
£ 0.4091 - £ 0.4091

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated