Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.3365 - £ 0.3365 9119 In stock
M3
5.0 mm
Zinc Plated
5.0 mm
10.0 mm
£ 0.3966 - £ 0.3966 30716 In stock
M3
5.0 mm
Zinc Plated
7.5 mm
15.0 mm
£ 0.4867 - £ 1.0753 4910 In stock
M3
5.5 mm
Zinc Plated
9.0 mm
20.0 mm
£ 0.8189 - £ 0.8189 9955 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
30.0 mm
£ 1.3587 - £ 2.9849 2306 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
60.0 mm
£ 0.5572 - £ 1.2278 4100 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
25.0 mm
£ 0.5314 - £ 1.1719 12730 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 0.3798 - £ 0.3798 834 In stock
M3
5.0 mm
Zinc Plated
6.5 mm
13.0 mm
£ 0.4105 - £ 0.4105 5286 In stock
M3;Self Tapping
6.0 mm
Nickel Plated
5.0 mm
5.0 mm
£ 0.546 - £ 1.2044 1939 In stock
M3
6.0 mm
Zinc
15.0 mm
£ 0.4091 - £ 0.4091 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
12.0 mm
£ 0.3938 - £ 0.3938 7200 In stock
M3
5.0 mm
Zinc Plated
7.0 mm
14.0 mm
£ 0.3796 - £ 0.3796 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
10.0 mm
£ 0.4329 - £ 0.9531 429 In stock
M3
6.0 mm
Zinc
5.0 mm
£ 0.2918 - £ 0.2918 6900 In stock
M3
5.0 mm
Zinc Plated
2.5 mm
5.0 mm
£ 0.9246 - £ 0.9246 4464 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
40.0 mm
£ 0.4021 - £ 0.4021 7398 In stock
M4
7.0 mm
Zinc Plated
4.0 mm
8.0 mm
£ 0.4692 - £ 1.0342 10213 In stock
M3
6.0 mm
Zinc
8.0 mm
Request the lead time here
M4;Self Tapping
7.0 mm
Zinc Plated
10.0 mm
25.0 mm
£ 0.4175 - £ 0.4175 4482 In stock
M4;Self Tapping
5.5 mm
Nickel Plated
5.0 mm
10.0 mm
  • of 36
Female To Female Standoff 5.0 mm M3 10.0 mm Steel

20054144

Price Range
£ 0.3365 - £ 0.3365

Stock Levels
9119 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 5.0 mm M3 15.0 mm Steel

20054182

Price Range
£ 0.3966 - £ 0.3966

Stock Levels
30716 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 5.5 mm M3 20.0 mm Steel

20054137

Price Range
£ 1.0753 - £ 0.4867

Stock Levels
4910 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 30.0 mm Steel

20054335

Price Range
£ 0.8189 - £ 0.8189

Stock Levels
9955 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 60.0 mm Steel

20054373

Price Range
£ 2.9849 - £ 1.3587

Stock Levels
2306 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 25.0 mm Steel

20054328

Price Range
£ 1.2278 - £ 0.5572

Stock Levels
4100 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 20.0 mm Steel

20054311

Price Range
£ 1.1719 - £ 0.5314

Stock Levels
12730 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 5.0 mm M3 13.0 mm Steel

20054168

Price Range
£ 0.3798 - £ 0.3798

Stock Levels
834 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff M3 5.0 mm Steel

20071271

Price Range
£ 0.4105 - £ 0.4105

Stock Levels
5286 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Male Standoff M3 15.0 mm

20125424

Price Range
£ 1.2044 - £ 0.546

Stock Levels
1939 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Female To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

20124519

Price Range
£ 0.4091 - £ 0.4091

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 14.0 mm

20124526

Price Range
£ 0.3938 - £ 0.3938

Stock Levels
7200 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    14.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

20124496

Price Range
£ 0.3796 - £ 0.3796

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Male Standoff M3 5.0 mm

20125394

Price Range
£ 0.9531 - £ 0.4329

Stock Levels
429 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    5.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Female To Female Standoff Hexagonal 5.0 mm M3 5.0 mm

20124472

Price Range
£ 0.2918 - £ 0.2918

Stock Levels
6900 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    2.5 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

20124632

Price Range
£ 0.9246 - £ 0.9246

Stock Levels
4464 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

20124595

Price Range
£ 0.4021 - £ 0.4021

Stock Levels
7398 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    4.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Male Standoff M3 8.0 mm

20071332

Price Range
£ 1.0342 - £ 0.4692

Stock Levels
10213 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Male To Female Standoff Hardened Steel

20054939


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff M3 10.0 mm Steel

20125356

Price Range
£ 0.4175 - £ 0.4175

Stock Levels
4482 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated