Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.2378 - £ 0.2421 3800 In stock
M3
5.5 mm
Zinc Plated
6.0 mm
10.0 mm
£ 0.2421 - £ 0.2479 800 In stock
M3
6.0 mm
Zinc Plated
7.0 mm
8.0 mm
£ 0.274 - £ 0.2798 Request the lead time here
M3
6.0 mm
Zinc Plated
7.0 mm
20.0 mm
£ 0.373 - £ 0.3819 1047 In stock
M4
7.0 mm
Zinc Plated
8.0 mm
15.0 mm
£ 5.7689 - £ 5.8965 4118 In stock
M3
5.5 mm
No Finish
8.0 mm
5.0 mm
£ 0.3538 - £ 0.361 Request the lead time here
M2.5
5.0 mm
Nickel Plated
5.0 mm
15.0 mm
£ 0.376 - £ 0.3849 273 In stock
M3
5.5 mm
Nickel Plated
5.0 mm
12.0 mm
£ 1.1904 - £ 1.2142 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
50.0 mm
£ 1.4654 - £ 1.5011 695 In stock
M4
7.0 mm
No Finish
8.0 mm
70.0 mm
£ 0.7862 - £ 0.8189 100 In stock
M5
8.0 mm
No Finish
8.0 mm
15.0 mm
£ 1.0507 - £ 1.0953 400 In stock
M5
8.0 mm
No Finish
8.0 mm
30.0 mm
£ 0.9318 - £ 0.9511 Request the lead time here
M3
5.5 mm
No Finish
6.0 mm
50.0 mm
£ 0.6673 - £ 0.6807 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
12.0 mm
£ 0.8456 - £ 0.8635 100 In stock
M4
7.0 mm
No Finish
8.0 mm
25.0 mm
£ 1.4934 - £ 1.5224 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
55.0 mm
£ 0.9627 - £ 1.0033 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
12.0 mm
£ 1.6051 - £ 1.6348 500 In stock
M4
7.0 mm
No Finish
8.0 mm
80.0 mm
£ 0.8221 - £ 0.8554 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
18.0 mm
£ 1.1384 - £ 1.186 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
35.0 mm
£ 1.0933 - £ 1.1165 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
45.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10634363

Price Range
£ 0.2421 - £ 0.2378

Stock Levels
3800 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 6.0 mm M3 8.0 mm

10634356

Price Range
£ 0.2479 - £ 0.2421

Stock Levels
800 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 6.0 mm M3 20.0 mm

10634332

Price Range
£ 0.2798 - £ 0.274

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

10337431

Price Range
£ 0.3819 - £ 0.373

Stock Levels
1047 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10369944

Price Range
£ 5.8965 - £ 5.7689

Stock Levels
4118 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10636565

Price Range
£ 0.361 - £ 0.3538

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10337219

Price Range
£ 0.3849 - £ 0.376

Stock Levels
273 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 50.0 mm

10200995

Price Range
£ 1.2142 - £ 1.1904

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

10201022

Price Range
£ 1.5011 - £ 1.4654

Stock Levels
695 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

10201053

Price Range
£ 0.8189 - £ 0.7862

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10201084

Price Range
£ 1.0953 - £ 1.0507

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

10200889

Price Range
£ 0.9511 - £ 0.9318

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

10200926

Price Range
£ 0.6807 - £ 0.6673

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

10200957

Price Range
£ 0.8635 - £ 0.8456

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 55.0 mm

10634301

Price Range
£ 1.5224 - £ 1.4934

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 12.0 mm

10632994

Price Range
£ 1.0033 - £ 0.9627

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 80.0 mm

10201039

Price Range
£ 1.6348 - £ 1.6051

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10632987

Price Range
£ 0.8554 - £ 0.8221

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

10201091

Price Range
£ 1.186 - £ 1.1384

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 45.0 mm

10235379

Price Range
£ 1.1165 - £ 1.0933

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish