Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.3331 - £ 0.3401 105 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
13.0 mm
£ 0.3472 - £ 0.3472 900 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
17.0 mm
£ 0.3401 - £ 0.3472 5769 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
16.0 mm
£ 0.3245 - £ 0.3302 6 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
12.0 mm
£ 0.3146 - £ 0.3217 1028 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
7.0 mm
£ 0.3245 - £ 0.3302 700 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
11.0 mm
£ 0.3606 - £ 0.3687 Request the lead time here
M2.5
5.0 mm
Zinc Plated
6.0 mm
7.0 mm
£ 0.7743 - £ 0.7906 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
20.0 mm
£ 1.0507 - £ 1.073 1300 In stock
M4
7.0 mm
No Finish
8.0 mm
40.0 mm
£ 1.2948 - £ 1.3223 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
60.0 mm
£ 0.3236 - £ 0.3366 80 In stock
M2.5
5.0 mm
Zinc Plated
6.0 mm
12.0 mm
£ 0.3569 - £ 0.3728 600 In stock
M2.5
5.0 mm
Zinc Plated
6.0 mm
25.0 mm
£ 0.3713 - £ 0.3872 Request the lead time here
M2.5
5.0 mm
Zinc Plated
6.0 mm
30.0 mm
£ 0.3299 - £ 0.3373 1043 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
8.0 mm
10199091 £ 0.324 - £ 0.3314 2270 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
5.0 mm
£ 0.3203 - £ 0.3274 Request the lead time here
M3
5.0 mm
Zinc Plated
6.0 mm
9.0 mm
£ 0.6985 - £ 0.7282 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
10.0 mm
£ 0.3492 - £ 0.3567 1280 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
15.0 mm
10199299 £ 0.4414 - £ 0.4503 2613 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
50.0 mm
£ 0.4056 - £ 0.4146 2200 In stock
M3
5.5 mm
Zinc Plated
6.0 mm
6.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.0 mm M3 13.0 mm

10199176

Price Range
£ 0.3401 - £ 0.3331

Stock Levels
105 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 17.0 mm

10199213

Price Range
£ 0.3472 - £ 0.3472

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    17.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 16.0 mm

10199206

Price Range
£ 0.3472 - £ 0.3401

Stock Levels
5769 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 12.0 mm

10199169

Price Range
£ 0.3302 - £ 0.3245

Stock Levels
6 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 7.0 mm

10199114

Price Range
£ 0.3217 - £ 0.3146

Stock Levels
1028 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    7.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 11.0 mm

10199152

Price Range
£ 0.3302 - £ 0.3245

Stock Levels
700 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 7.0 mm

10630594

Price Range
£ 0.3687 - £ 0.3606

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    7.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

10200940

Price Range
£ 0.7906 - £ 0.7743

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

10200988

Price Range
£ 1.073 - £ 1.0507

Stock Levels
1300 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 60.0 mm

10445853

Price Range
£ 1.3223 - £ 1.2948

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M2.5 12.0 mm

10199039

Price Range
£ 0.3366 - £ 0.3236

Stock Levels
80 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 25.0 mm

10199077

Price Range
£ 0.3728 - £ 0.3569

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 30.0 mm

10199084

Price Range
£ 0.3872 - £ 0.3713

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 8.0 mm

10199121

Price Range
£ 0.3373 - £ 0.3299

Stock Levels
1043 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 5.0 mm

10199091

Price Range
£ 0.3314 - £ 0.324

Stock Levels
2270 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 9.0 mm

10199138

Price Range
£ 0.3274 - £ 0.3203

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    9.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

10201046

Price Range
£ 0.7282 - £ 0.6985

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M3 15.0 mm

10199190

Price Range
£ 0.3567 - £ 0.3492

Stock Levels
1280 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 50.0 mm

10199299

Price Range
£ 0.4503 - £ 0.4414

Stock Levels
2613 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

10199312

Price Range
£ 0.4146 - £ 0.4056

Stock Levels
2200 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated