Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.963 - £ 1.0032 100 In stock
M5
8.0 mm
No Finish
8.0 mm
25.0 mm
£ 1.342 - £ 1.3688 1318 In stock
M5
8.0 mm
No Finish
8.0 mm
45.0 mm
£ 0.7862 - £ 0.8189 100 In stock
M5
8.0 mm
No Finish
8.0 mm
15.0 mm
£ 1.0507 - £ 1.0953 400 In stock
M5
8.0 mm
No Finish
8.0 mm
30.0 mm
£ 0.4436 - £ 0.4538 800 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
20.0 mm
£ 0.3567 - £ 0.3641 250 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
10.0 mm
£ 0.9105 - £ 0.9482 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
10.0 mm
£ 0.3828 - £ 0.39 Request the lead time here
M4
7.0 mm
Zinc Plated
8.0 mm
20.0 mm
£ 0.2392 - £ 0.2437 57 In stock
M3
5.5 mm
Zinc Plated
5.0 mm
8.0 mm
£ 0.261 - £ 0.2653 400 In stock
M3
5.5 mm
Zinc Plated
5.0 mm
20.0 mm
£ 0.2541 - £ 0.2601 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
15.0 mm
£ 0.274 - £ 0.2798 Request the lead time here
M3
6.0 mm
Zinc Plated
7.0 mm
20.0 mm
£ 0.373 - £ 0.3819 1047 In stock
M4
7.0 mm
Zinc Plated
8.0 mm
15.0 mm
£ 0.2464 - £ 0.2523 600 In stock
M3
6.0 mm
Zinc Plated
7.0 mm
10.0 mm
£ 0.3477 - £ 0.3552 72 In stock
M4
7.0 mm
Zinc Plated
8.0 mm
8.0 mm
10337318 £ 0.2363 - £ 0.2407 Request the lead time here
M2.5
5.0 mm
Zinc Plated
5.0 mm
10.0 mm
10198988 £ 0.3685 - £ 0.376 798 In stock
M2
4.0 mm
Zinc Plated
5.0 mm
18.0 mm
£ 0.318 - £ 0.3252 1500 In stock
M2.5
5.0 mm
Zinc Plated
6.0 mm
5.0 mm
£ 0.3207 - £ 0.3337 Request the lead time here
M2.5
5.0 mm
Zinc Plated
6.0 mm
10.0 mm
£ 0.3395 - £ 0.354 900 In stock
M2.5
5.0 mm
Zinc Plated
6.0 mm
18.0 mm
  • of 36
Male To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10201077

Price Range
£ 1.0032 - £ 0.963

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

10201114

Price Range
£ 1.3688 - £ 1.342

Stock Levels
1318 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

10201053

Price Range
£ 0.8189 - £ 0.7862

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10201084

Price Range
£ 1.0953 - £ 1.0507

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10635803

Price Range
£ 0.4538 - £ 0.4436

Stock Levels
800 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10337233

Price Range
£ 0.3641 - £ 0.3567

Stock Levels
250 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 10.0 mm

10235386

Price Range
£ 0.9482 - £ 0.9105

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

10634707

Price Range
£ 0.39 - £ 0.3828

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10337349

Price Range
£ 0.2437 - £ 0.2392

Stock Levels
57 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10634387

Price Range
£ 0.2653 - £ 0.261

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10337394

Price Range
£ 0.2601 - £ 0.2541

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 6.0 mm M3 20.0 mm

10634332

Price Range
£ 0.2798 - £ 0.274

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

10337431

Price Range
£ 0.3819 - £ 0.373

Stock Levels
1047 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

10634653

Price Range
£ 0.2523 - £ 0.2464

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

10337417

Price Range
£ 0.3552 - £ 0.3477

Stock Levels
72 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10337318

Price Range
£ 0.2407 - £ 0.2363

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10198988

Price Range
£ 0.376 - £ 0.3685

Stock Levels
798 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 5.0 mm

10198995

Price Range
£ 0.3252 - £ 0.318

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10199022

Price Range
£ 0.3337 - £ 0.3207

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

10199053

Price Range
£ 0.354 - £ 0.3395

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated