Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.6917 - £ 0.7214 5000 In stock
M3
5.5 mm
Nickel Plated
10.0 mm
35.0 mm
£ 2.9724 - £ 3.0275 100 In stock
M5
8.0 mm
Nickel Plated
10.0 mm
60.0 mm
£ 2.7935 - £ 2.8486 950 In stock
M6
10.0 mm
Zinc Plated
12.0 mm
60.0 mm
£ 3.3853 - £ 3.4541 2925 In stock
M6
10.0 mm
Stainless Steel
12.0 mm
40.0 mm
£ 2.6505 - £ 2.7072 50 In stock
M5
8.0 mm
Nickel Plated
10.0 mm
45.0 mm
£ 0.9482 - £ 0.9873 Request the lead time here
M3
5.0 mm
Nickel Plated
10.0 mm
45.0 mm
£ 0.9922 - £ 1.0333 9550 In stock
M3
5.0 mm
Zinc Plated
10.0 mm
45.0 mm
£ 0.761 - £ 0.7926 Request the lead time here
M3
5.5 mm
Stainless Steel
2.5 mm
5.0 mm
£ 1.3761 - £ 1.4449 805 In stock
M4
7.0 mm
Nickel Plated
10.0 mm
50.0 mm
£ 0.3302 - £ 0.344 13200 In stock
M3
5.5 mm
Zinc Plated
2.5 mm
5.0 mm
£ 1.0344 - £ 1.0552 214 In stock
M3
5.5 mm
No Finish
6.0 mm
60.0 mm
10445815 £ 0.6901 - £ 0.7032 900 In stock
M4
7.0 mm
No Finish
8.0 mm
15.0 mm
£ 1.7983 - £ 1.828 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
70.0 mm
£ 1.1223 - £ 1.1701 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
18.0 mm
£ 1.3955 - £ 1.4238 700 In stock
M4
7.0 mm
No Finish
8.0 mm
65.0 mm
£ 0.7163 - £ 0.7453 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
12.0 mm
£ 1.2068 - £ 1.2573 452 In stock
M6
10.0 mm
No Finish
10.0 mm
20.0 mm
£ 1.6497 - £ 1.6794 300 In stock
M6
10.0 mm
No Finish
10.0 mm
35.0 mm
£ 1.1384 - £ 1.186 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
35.0 mm
£ 1.4934 - £ 1.5224 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
55.0 mm
  • of 36
Female To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

10225844

Price Range
£ 0.7214 - £ 0.6917

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10226445

Price Range
£ 3.0275 - £ 2.9724

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 60.0 mm

10226643

Price Range
£ 2.8486 - £ 2.7935

Stock Levels
950 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

10226605

Price Range
£ 3.4541 - £ 3.3853

Stock Levels
2925 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

10226377

Price Range
£ 2.7072 - £ 2.6505

Stock Levels
50 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

10096628

Price Range
£ 0.9873 - £ 0.9482

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

10096635

Price Range
£ 1.0333 - £ 0.9922

Stock Levels
9550 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10225691

Price Range
£ 0.7926 - £ 0.761

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    2.5 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 50.0 mm

10226100

Price Range
£ 1.4449 - £ 1.3761

Stock Levels
805 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10225684

Price Range
£ 0.344 - £ 0.3302

Stock Levels
13200 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    2.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 60.0 mm

10200896

Price Range
£ 1.0552 - £ 1.0344

Stock Levels
214 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

10445815

Price Range
£ 0.7032 - £ 0.6901

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10201145

Price Range
£ 1.828 - £ 1.7983

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10638439

Price Range
£ 1.1701 - £ 1.1223

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

10201015

Price Range
£ 1.4238 - £ 1.3955

Stock Levels
700 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    65.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

10630600

Price Range
£ 0.7453 - £ 0.7163

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10201152

Price Range
£ 1.2573 - £ 1.2068

Stock Levels
452 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 35.0 mm

10201176

Price Range
£ 1.6794 - £ 1.6497

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

10201091

Price Range
£ 1.186 - £ 1.1384

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 55.0 mm

10634301

Price Range
£ 1.5224 - £ 1.4934

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish