Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.4027 - £ 0.4116 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.7544 - £ 1.7834 | 600 In stock |
M6
|
0.394 in
10.0 mm
|
No Finish
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 2.8981 - £ 6.7438 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
No Finish
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
||
| £ 2.0064 - £ 2.051 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
No Finish
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.9627 - £ 1.0033 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
No Finish
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.3368 - £ 1.3644 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
No Finish
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 2.0807 - £ 4.7931 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
No Finish
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.9838 - £ 1.0032 | 95 In stock |
M4
|
0.276 in
7.0 mm
|
No Finish
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.2588 - £ 1.2841 | 200 In stock |
M4
|
0.276 in
7.0 mm
|
No Finish
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
| £ 1.6051 - £ 1.6348 | 500 In stock |
M4
|
0.276 in
7.0 mm
|
No Finish
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
||
| £ 0.5017 - £ 0.5118 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
Nickel Plated
|
0.276 in
7.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.4342 - £ 1.4639 | 100 In stock |
M5
|
0.315 in
8.0 mm
|
No Finish
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.5408 - £ 0.5524 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.2392 - £ 0.2437 | 708 In stock |
M2.5
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.3538 - £ 0.361 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.376 - £ 0.3849 | 273 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.2675 - £ 0.2719 | 698 In stock |
M3
|
0.236 in
6.0 mm
|
Zinc Plated
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3538 - £ 0.361 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| £ 2.6455 - £ 6.075 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
No Finish
|
0.394 in
10.0 mm
|
2.756 in
70.0 mm
|
||
| £ 2.0118 - £ 2.0565 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
No Finish
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue